SWRU455M February 2017 – October 2020 CC3120 , CC3120MOD , CC3130 , CC3135 , CC3135MOD , CC3220MOD , CC3220MODA , CC3220R , CC3220S , CC3220SF , CC3230S , CC3230SF , CC3235MODAS , CC3235MODASF , CC3235MODS , CC3235MODSF , CC3235S , CC3235SF
A list of the supported compare functions follows:
Table 12-4 lists the possible compare function per filter field.
| Header Rule | Supported Functions | |||
|---|---|---|---|---|
| == | != | <> | !<> | |
| SL_WLAN_RX_FILTER_HFIELD_FRAME_TYPE | + | + | – | – |
| SL_WLAN_RX_FILTER_HFIELD_FRAME_SUBTYPE | + | + | + | + |
| SL_WLAN_RX_FILTER_HFIELD_BSSID | + | + | + | + |
| SL_WLAN_RX_FILTER_HFIELD_MAC_SRC_ ADDR | + | + | + | + |
| SL_WLAN_RX_FILTER_HFIELD_MAC_DST_ADDR | + | + | + | + |
| SL_WLAN_RX_FILTER_HFIELD_FRAME_LENGTH | + | + | + | + |
| SL_WLAN_RX_FILTER_HFIELD_ETHER_TYPE | + | + | + | + |
| SL_WLAN_RX_FILTER_HFIELD_IP_VERSION | + | + | + | + |
| SL_WLAN_RX_FILTER_HFIELD_IP_PROTOCOL | + | + | + | + |
| SL_WLAN_RX_FILTER_HFIELD_IPV4_SRC_ADDR | + | + | + | + |
| SL_WLAN_RX_FILTER_HFIELD_IPV4_DST_ADDR | + | + | + | + |
| SL_WLAN_RX_FILTER_HFIELD_IPV6_SRC_ADRR | + | + | + | + |
| SL_WLAN_RX_FILTER_HFIELD_IPV6_DST_ADDR | + | + | + | + |
| SL_WLAN_RX_FILTER_HFIELD_PORT_SRC | + | + | + | + |
| SL_WLAN_RX_FILTER_HFIELD_PORT_DST | + | + | + | + |
| SL_WLAN_RX_FILTER_HFIELD_L1_PAYLOAD_PATTERN | + | – | – | – |
| SL_WLAN_RX_FILTER_HFIELD_L4_PAYLOAD_PATTERN | + | – | – | – |