SWRU455M February 2017 – October 2020 CC3120 , CC3120MOD , CC3130 , CC3135 , CC3135MOD , CC3220MOD , CC3220MODA , CC3220R , CC3220S , CC3220SF , CC3230S , CC3230SF , CC3235MODAS , CC3235MODASF , CC3235MODS , CC3235MODSF , CC3235S , CC3235SF
Settings can be read through HTTP GET requests to various token names. This is handled by the device and is transparent to the host, as shown in Figure 10-3. For details, see Section 10.5.
Figure 9-3 Reading Configuration