SWRU455M February 2017 – October 2020 CC3120 , CC3120MOD , CC3130 , CC3135 , CC3135MOD , CC3220MOD , CC3220MODA , CC3220R , CC3220S , CC3220SF , CC3230S , CC3230SF , CC3235MODAS , CC3235MODASF , CC3235MODS , CC3235MODSF , CC3235S , CC3235SF
Table 3-2 lists the design constraints for power socket applications.
| Topic | Consideration or Constraint | Recommendations |
|---|---|---|
| Wi-Fi connectivity | Wi-Fi connection with home access point, to allow internet access at any time | STA role
Configure profile with network name and password by the provisioning process. |
| Traffic types | Reliable | TCP, also data must be secured |
| Security | Data must be secured
Secure Wi-Fi password Secure credentials Secure user password of application layer (connected to server) | Wi-Fi – profile and password are configured by the provisioning process, the password is encrypted and cannot be accessed by the application.
Data – encrypt and decrypt data by SSL Credentials and server password – use SimpleLink secured-file system |
| Power management | Connected to the power supply | None |
| User experience | Must be available on smartphone application at any time with no delay | SimpleLink is always on, client TCP secured socket is always connected to the server |
| Provisioning | Easy setup, without the need of technical support | The provisioning process allows for easy and fast wireless network configuration (network name and password) |