DLPU102B December 2020 – July 2022
The DLP LightCrafter Dual DLPC900 EVM is one half of a complete DMD imaging electronics subsystem and consists of the Dual DLPC900 Board which includes two DLPC900 Digital Controllers, a digital video receiver, flash memory, power management circuits, and supporting digital logic.
Also needed to complete the imaging subsystem is a DLP LightCrafter DMD EVM of which three are compatible with the LightCrafter Dual DLPC900 EVM. Each of these DMD EVMs consists of a DMD, a DMD board (pcb) containing on-board DMD power circuits, DMD mounting hardware when necessary, and two flexible (pcb) cables for connections to the Dual DLPC900 board. Supported DMD devices and their corresponding DMD EVM modules are:
Figure 2-1 is a block diagram outlining the major hardware components within the DLP subsystem using the DLPLCR90EVM as one of the three DMD examples.