SBASAE4 December 2025 ADS125P08
PRODUCTION DATA
Conversion data are coded depending on the CODING bit. By default, conversion data are coded in binary two's-complement format, MSB first (sign bit). Set the CODING bit to 1b for unipolar straight binary format. Table 7-49 shows the output code depending on the format. In binary two's-complement format, the conversion data clips to positive and negative full-scale code values when the input signal exceeds the respective positive and negative full-scale values. In unipolar straight binary format, conversion data clips to full-scale or zero code values when the input signal exceeds the full-scale value or the value is below zero.
| DIFFERENTIAL INPUT VOLTAGE (V) | IDEAL OUTPUT CODE(1) | |
|---|---|---|
| Binary two's-complement format (CODING = 0b) | Unipolar straight binary format (CODING = 1b) | |
| ≥ FSR × (224 – 1) / 224 | 7FFFFFh | FFFFFFh |
| ≥ FSR × (223 – 1) / 223 | FFFFFEh | |
| FSR / 223 | 000001h | 000002h |
| 0 | 000000h | 000000h |
| –FSR / 223 | FFFFFFh | |
| –FSR × (223 – 1) / 223 | 800001h | |
| ≤ –FSR | 800000h | |