SBASAE4 December 2025 ADS125P08
PRODUCTION DATA
For selected data rates, the sinc4 filter offers the option of a cascade sinc1 filter section. Compared to a single-stage sinc3 or sinc4 filter, cascading the sinc1 filter shortens latency time when operated at the same data rate. However, the sinc3 and sinc4 filters provide greater rejection of interference signals close to the notch frequencies because of the wide frequency-rejection range at the data rate frequency. When operated in cascade mode, the OSR of the sinc4 stage is fixed at 32 (OSR = A) and the decimation of the sinc1 stage (OSR = B) determines the output data rate. The first stage of the cascade filter is fixed to sinc4, meaning the sinc filter configuration set by the STEPx_FLTR_MODE bit in the STEPx_FLTR1_CFG registers is ignored (where x = 0 to 31 for the sequence step). Table 7-12 summarizes the cascade filter characteristics.
| SPEED MODE |
fCLK (MHz) |
OSR (A × B)(1) | DATA RATE (SPS) |
–3dB FREQUENCY (Hz) | LATENCY TIME (μs) |
|---|---|---|---|---|---|
| 3 | 25.6 | 64 (32 × 2) | 200000 | 88320 | 13.60 |
| 2 | 12.8 | 100000 | 44160 | 27.10 | |
| 1 | 3.2 | 25000 | 11040 | 108.40 | |
| 0 | 1.6 | 12500 | 5520 | 216.90 | |
| 3 | 25.6 | 128 (32 × 4) | 100000 | 44160 | 18.60 |
| 2 | 12.8 | 50000 | 22080 | 37.10 | |
| 1 | 3.2 | 12500 | 5520 | 148.40 | |
| 0 | 1.6 | 6250 | 2760 | 296.90 | |
| 3 | 25.6 | 256 (32 × 8) | 50000 | 22080 | 28.60 |
| 2 | 12.8 | 25000 | 11040 | 57.10 | |
| 1 | 3.2 | 6250 | 2760 | 228.40 | |
| 0 | 1.6 | 3125 | 1380 | 456.90 | |
| 3 | 25.6 | 512 (32 × 16) | 25000 | 11040 | 48.60 |
| 2 | 12.8 | 12500 | 5520 | 97.10 | |
| 1 | 3.2 | 3125 | 1380 | 388.40 | |
| 0 | 1.6 | 1562.5 | 690 | 776.90 | |
| 3 | 25.6 | 1024 (32 × 32) | 12500 | 5520 | 88.60 |
| 2 | 12.8 | 6250 | 2760 | 177.10 | |
| 1 | 3.2 | 1562.5 | 690 | 708.40 | |
| 0 | 1.6 | 781.25 | 345 | 1416.90 | |
| 3 | 25.6 | 2048 (32 × 64) | 6250 | 2760 | 168.60 |
| 2 | 12.8 | 3125 | 1380 | 337.10 | |
| 1 | 3.2 | 781.25 | 345 | 1348.40 | |
| 0 | 1.6 | 390.63 | 172.5 | 2696.90 | |
| 3 | 25.6 | 4000 (32 × 125) | 3200 | 1413.12 | 321.10 |
| 2 | 12.8 | 1600 | 706.56 | 642.10 | |
| 1 | 3.2 | 400 | 176.64 | 2568.40 | |
| 0 | 1.6 | 200 | 88.32 | 5136.90 | |
| 3 | 25.6 | 8000 (32 × 250) | 1600 | 706.56 | 633.60 |
| 2 | 12.8 | 800 | 353.28 | 1267.10 | |
| 1 | 3.2 | 200 | 88.32 | 5068.40 | |
| 0 | 1.6 | 100 | 44.16 | 10136.90 | |
| 3 | 25.6 | 16000 (32 × 500) | 800 | 353.28 | 1258.60 |
| 2 | 12.8 | 400 | 176.64 | 2517.10 | |
| 1 | 3.2 | 100 | 44.16 | 10068.40 | |
| 0 | 1.6 | 50 | 22.08 | 20136.90 | |
| 3 | 25.6 | 26656 (32 × 833) | 480.19 | 212.052 | 2091.10 |
| 2 | 12.8 | 240.1 | 106.028 | 4182.10 | |
| 1 | 3.2 | 60.02 | 26.505 | 16728.40 | |
| 0 | 1.6 | 30.01 | 13.252 | 33456.90 | |
| 3 | 25.6 | 32000 (32 × 1000) | 400 | 176.64 | 2508.60 |
| 2 | 12.8 | 200 | 88.32 | 5017.10 | |
| 1 | 3.2 | 50 | 22.08 | 20068.40 | |
| 0 | 1.6 | 25 | 11.04 | 40136.90 | |
| 3 | 25.6 | 96000 (32 × 3000) | 133.33 | 58.879 | 7508.60 |
| 2 | 12.8 | 66.67 | 29.441 | 15017.10 | |
| 1 | 3.2 | 16.67 | 7.361 | 60068.40 | |
| 0 | 1.6 | 8.33 | 3.679 | 120136.90 | |
| 3 | 25.6 | 160000 (32 × 5000) | 80 | 35.328 | 12508.60 |
| 2 | 12.8 | 40 | 17.664 | 25017.10 | |
| 1 | 3.2 | 10 | 4.416 | 100068.40 | |
| 0 | 1.6 | 5 | 2.208 | 200136.90 |
Figure 7-14 illustrates the frequency response of the sinc4 + sinc1 cascade filter for OSR = 26667 and 32000, representing fDATA = 50 SPS and 60 SPS in speed mode 1 operation. Nulls in the frequency response occur at n × fDATA, n = 1, 2, 3, and so on. At the null frequencies, the filter has zero gain. Assuming no ADC clock frequency error, the normal-mode rejection is 34dB (typical) over a ±2% signal frequency variation at the null frequencies.
Table 7-14 summarizes the 50Hz and 60Hz line-cycle rejection based on 2% (1Hz in 50Hz case) and 6% ratio tolerance of power-line to ADC clock frequency.
| SPEED MODE (1) |
OSR | Filter type | fDATA (SPS) | DIGITAL FILTER RESPONSE (dB) | |||
|---|---|---|---|---|---|---|---|
| 50Hz ±1Hz | 60Hz ±1Hz | ||||||
| CLOCK TOLERANCE: (2) | |||||||
| 0% | 1% | 0% | 1% | ||||
| 0 | 160000 (32 × 5000) |
Sinc4 | 5 | -34.4 | -31.5 | -36.0 | -32.8 |
| 1 | 160000 (32 × 5000) |
Sinc4 | 10 | -33.9 | -30.5 | -35.6 | -31.6 |
| 1 | 96000 (32 × 3000) |
Sinc4 | 16.6 | -33.9 | -30.3 | -21.0 | -20.8 |
| 0 | 32000 (32 × 1000) |
Sinc4 | 25 | -33.8 | -30.2 | -17.8 | -17.8 |
| 1 | 32000 (32 × 1000) |
Sinc4 | 50 | -33.8 | -30.2 | -15.6 | -15.3 |
| 1 | 26656 (32 × 833) |
Sinc4 | 60 | -15.0 | -14.7 | -35.2 | -31.2 |
| 0 | 16000 (32 × 500) |
Sinc4 | 50 | -33.8 | -30.2 | -15.6 | -15.3 |