SBASAE4 December 2025 ADS125P08
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Power supply voltage | AVDD to AVSS | –0.3 | 6.5 | V |
| AVSS to DGND | –3 | 0.3 | ||
| IOVDD to DGND | –0.3 | 6.5 | ||
| IOVDD to AVSS | 8.5 | |||
| Analog input voltage | AINx to AVSS | AVSS – 0.3 | AVDD + 0.3 | V |
| Reference input voltage | REFP, REFN | AVSS – 0.3 | AVDD + 0.3 | V |
| Analog output voltage | CAPA | AVSS | 1.65 | V |
| CAPD | DGND | 1.65 | ||
| Digital input/output voltage | RESET, GPIO0/START, SDO/DRDY, DRDY/GPIO1, GPIO2/CLKIN, GPIO3/FAULT | DGND – 0.3 | IOVDD + 0.3 | V |
| CS, SCLK, SDI | DGND – 0.3 | 6.5 | V | |
| Input current | Continuous, any pin except power-supply pins(2) | –10 | 10 | mA |
| Temperature | Junction, TJ | 150 | °C | |
| Storage, Tstg | –65 | 150 | ||