SBASAE4 December 2025 ADS125P08
PRODUCTION DATA
Delta-sigma (ΔΣ) analog-to-digital converters (ADCs) are based on the principle of oversampling. The input signal of a ΔΣ ADC is sampled at a high frequency (modulator frequency) and subsequently filtered and decimated in the digital domain to yield a conversion result at the respective output data rate. The ratio between modulator frequency and output data rate is called the oversampling ratio (OSR). By increasing the OSR, and thus reducing the output data rate, the noise performance of the ADC can be optimized. In other words, the input-referred noise drops when reducing the output data rate because more samples of the internal modulator are averaged to yield one conversion result.
The ADC provides four speed modes that allow trade-offs between ADC resolution, power consumption, and signal bandwidth. The modes are speed mode 3, speed mode 2, speed mode 1 and speed mode 0, with decreasing orders of device power consumption.
The digital filter provides the options of sinc3, sinc4, and sinc4 + sinc1 configurations. The sinc3 and sinc4 filters offer data rates up to 1.066MSPS in speed mode 3, up to 533kSPS in speed mode 2, up to 133kSPS in speed mode 1 and up to 66.67kSPS in speed mode 0. The device also offers custom 20SPS and 25SPS filter modes with simultaneous 50Hz/60Hz rejection.
The following tables in this section summarize the noise performance and resulting effective resolution of the various filter modes. Noise performance is shown for a 2.5V and a 4.096V reference voltage. In general, decreasing the reference voltage from 4.096V to 2.5V decreases dynamic range by 4dB (typical).
The data shown are typical input-referred noise results (en(RMS)) in units of μVRMS with the analog inputs shorted together and are representative of typical performance at TA = 25°C. A minimum of 1,000 or 10 seconds of consecutive conversions (whichever occurs first) are used to measure RMS noise (en(RMS)). Because of the statistical nature of noise, repeated noise measurements can yield higher or lower noise results.
Equation 12 or Equation 13 calculate effective resolution from the measured μVRMS numbers, depending on the selected coding scheme.
where:
Note that all values in this section are generated using the ±10V input range, thus FSR = 20V.
Input-referred noise (en) in units of μVPP can be estimated as en(PP) = 6.6 × en(RMS). Use Equation 14 or Equation 15 to calculate noise-free resolution from the estimated μVPP numbers, depending on the selected coding scheme.
When evaluating ADC noise performance, consider the effect of external components to the total noise performance. The noise performance of the ADC can be evaluated in isolation by selecting the input short test connection of the input multiplexer.
| OSR | DATA RATE (kSPS) |
NOISE (en(RMS), µVRMS)(1) |
EFFECTIVE RESOLUTION ±2.5V RANGE (Bits) | ||
|---|---|---|---|---|---|
| SINC3 | SINC4 | SINC3 | SINC4 | ||
| SPEED MODE 3 (fMOD =12.8MHz) | |||||
| 12 | 1066.67 | 146.67 | 41.20 | 15.1 | 16.9 |
| 16 | 800.00 | 62.88 | 17.52 | 16.3 | 18.1 |
| 24 | 533.33 | 20.41 | 9.52 | 17.9 | 19.0 |
| 32 | 400.00 | 11.22 | 7.71 | 18.8 | 19.3 |
| 64 | 200.00 | 5.85 | 5.34 | 19.7 | 19.8 |
| 128 | 100.00 | 4.06 | 3.76 | 20.2 | 20.3 |
| 256 | 50.00 | 2.92 | 2.68 | 20.7 | 20.8 |
| 512 | 25.00 | 1.98 | 1.88 | 21.3 | 21.3 |
| 1,024 | 12.50 | 1.41 | 1.35 | 21.8 | 21.8 |
| 2,048 | 6.25 | 1.03 | 0.97 | 22.2 | 22.3 |
| 4,000 | 3.20 | 0.75 | 0.69 | 22.7 | 22.8 |
| 8,000 | 1.60 | 0.55 | 0.51 | 23.1 | 23.2 |
| 16,000 | 0.80 | 0.41 | 0.39 | 23.5 | 23.6 |
| 26,667 | 0.48 | 0.39 | 0.35 | 23.6 | 23.8 |
| 32,000 | 0.40 | 0.35 | 0.37 | 23.8 | 23.7 |
| 96,000 | 0.13 | 0.34 | 0.26 | 23.8 | 24.2 |
| 160,000 | 0.08 | 0.25 | 0.27 | 24.3 | 24.1 |
| SPEED MODE 2 (fMOD =12.8MHz) | |||||
| 12 | 533.33 | 148.06 | 41.26 | 15.0 | 16.9 |
| 16 | 400.00 | 62.62 | 17.28 | 16.3 | 18.1 |
| 24 | 266.67 | 20.22 | 9.31 | 17.9 | 19.0 |
| 32 | 200.00 | 10.94 | 7.46 | 18.8 | 19.4 |
| 64 | 100.00 | 5.69 | 5.23 | 19.7 | 19.9 |
| 128 | 50.00 | 3.92 | 3.70 | 20.3 | 20.4 |
| 256 | 25.00 | 2.76 | 2.59 | 20.8 | 20.9 |
| 512 | 12.50 | 2.01 | 1.86 | 21.2 | 21.4 |
| 1,024 | 6.25 | 1.38 | 1.34 | 21.8 | 21.8 |
| 2,048 | 3.13 | 1.00 | 0.93 | 22.3 | 22.4 |
| 4,000 | 1.60 | 0.72 | 0.67 | 22.7 | 22.8 |
| 8,000 | 0.80 | 0.50 | 0.49 | 23.3 | 23.3 |
| 16,000 | 0.40 | 0.37 | 0.35 | 23.7 | 23.8 |
| 26,667 | 0.24 | 0.30 | 0.29 | 24.0 | 24.0 |
| 32,000 | 0.20 | 0.28 | 0.26 | 24.1 | 24.2 |
| 96,000 | 0.07 | 0.18 | 0.17 | 24.7 | 24.8 |
| 160,000 | 0.04 | 0.15 | 0.15 | 25.0 | 25.0 |
| SPEED MODE 1 (fMOD =1.6MHz) | |||||
| 12 | 533.33 | 148.02 | 40.24 | 15.0 | 16.9 |
| 16 | 400.00 | 63.02 | 17.53 | 16.3 | 18.1 |
| 24 | 266.67 | 20.45 | 9.18 | 17.9 | 19.1 |
| 32 | 200.00 | 11.23 | 7.57 | 18.8 | 19.3 |
| 64 | 100.00 | 5.61 | 5.17 | 19.8 | 19.9 |
| 128 | 50.00 | 3.89 | 3.64 | 20.3 | 20.4 |
| 256 | 25.00 | 2.75 | 2.56 | 20.8 | 20.9 |
| 512 | 12.50 | 1.95 | 1.83 | 21.3 | 21.4 |
| 1,024 | 6.25 | 1.38 | 1.30 | 21.8 | 21.9 |
| 2,048 | 3.13 | 0.96 | 0.93 | 22.3 | 22.4 |
| 4,000 | 1.60 | 0.71 | 0.66 | 22.7 | 22.9 |
| 8,000 | 0.80 | 0.51 | 0.49 | 23.2 | 23.3 |
| 16,000 | 0.40 | 0.38 | 0.36 | 23.6 | 23.7 |
| 26,667 | 0.24 | 0.31 | 0.28 | 23.9 | 24.1 |
| 32,000 | 0.20 | 0.28 | 0.26 | 24.1 | 24.2 |
| 96,000 | 0.07 | 0.19 | 0.19 | 24.6 | 24.6 |
| 160,000 | 0.04 | 0.18 | 0.15 | 24.7 | 25.0 |
| SPEED MODE 0 (fMOD =0.8MHz) | |||||
| 12 | 533.33 | 147.24 | 40.20 | 15.1 | 16.9 |
| 16 | 400.00 | 62.46 | 16.98 | 16.3 | 18.2 |
| 24 | 266.67 | 20.56 | 9.21 | 17.9 | 19.1 |
| 32 | 200.00 | 10.94 | 7.42 | 18.8 | 19.4 |
| 64 | 100.00 | 5.60 | 5.19 | 19.8 | 19.9 |
| 128 | 50.00 | 3.92 | 3.72 | 20.3 | 20.4 |
| 256 | 25.00 | 2.78 | 2.55 | 20.8 | 20.9 |
| 512 | 12.50 | 1.98 | 1.79 | 21.3 | 21.4 |
| 1,024 | 6.25 | 1.36 | 1.32 | 21.8 | 21.9 |
| 2,048 | 3.13 | 0.96 | 0.91 | 22.3 | 22.4 |
| 4,000 | 1.60 | 0.71 | 0.66 | 22.7 | 22.9 |
| 8,000 | 0.80 | 0.50 | 0.47 | 23.3 | 23.3 |
| 16,000 | 0.40 | 0.35 | 0.33 | 23.8 | 23.9 |
| 26,667 | 0.24 | 0.29 | 0.29 | 24.0 | 24.0 |
| 32,000 | 0.20 | 0.25 | 0.25 | 24.3 | 24.3 |
| 96,000 | 0.07 | 0.19 | 0.17 | 24.6 | 24.8 |
| 160,000 | 0.04 | 0.15 | 0.15 | 25.0 | 25.0 |
| OSR | DATA RATE (kSPS) |
NOISE (en(RMS), µVRMS)(1) |
EFFECTIVE RESOLUTION ±4.096V RANGE (Bits) | ||
|---|---|---|---|---|---|
| SINC3 | SINC4 | SINC3 | SINC4 | ||
| SPEED MODE 3 (fMOD =12.8MHz) | |||||
| 12 | 1066.67 | 240.01 | 64.46 | 15.1 | 17.0 |
| 16 | 800.00 | 101.48 | 24.34 | 16.3 | 18.4 |
| 24 | 533.33 | 30.98 | 10.36 | 18.0 | 19.6 |
| 32 | 400.00 | 15.13 | 8.19 | 19.0 | 19.9 |
| 64 | 200.00 | 6.14 | 5.54 | 20.3 | 20.5 |
| 128 | 100.00 | 4.16 | 3.93 | 20.9 | 21.0 |
| 256 | 50.00 | 2.92 | 2.77 | 21.4 | 21.5 |
| 512 | 25.00 | 2.09 | 1.97 | 21.9 | 22.0 |
| 1,024 | 12.50 | 1.47 | 1.36 | 22.4 | 22.5 |
| 2,048 | 6.25 | 1.04 | 0.99 | 22.9 | 23.0 |
| 4,000 | 3.20 | 0.79 | 0.74 | 23.3 | 23.4 |
| 8,000 | 1.60 | 0.58 | 0.56 | 23.8 | 23.8 |
| 16,000 | 0.80 | 0.45 | 0.44 | 24.1 | 24.2 |
| 26,667 | 0.48 | 0.39 | 0.41 | 24.3 | 24.3 |
| 32,000 | 0.40 | 0.39 | 0.37 | 24.3 | 24.4 |
| 96,000 | 0.13 | 0.35 | 0.36 | 24.5 | 24.4 |
| 160,000 | 0.08 | 0.32 | 0.31 | 24.6 | 24.7 |
| SPEED MODE 2 (fMOD =12.8MHz) | |||||
| 12 | 1066.67 | 236.10 | 65.35 | 15.1 | 16.9 |
| 16 | 800.00 | 101.12 | 24.12 | 16.3 | 18.4 |
| 24 | 533.33 | 30.74 | 10.15 | 18.0 | 19.6 |
| 32 | 400.00 | 14.93 | 7.78 | 19.1 | 20.0 |
| 64 | 200.00 | 6.04 | 5.40 | 20.4 | 20.5 |
| 128 | 100.00 | 4.08 | 3.69 | 20.9 | 21.1 |
| 256 | 50.00 | 2.84 | 2.68 | 21.5 | 21.5 |
| 512 | 25.00 | 2.04 | 1.89 | 21.9 | 22.0 |
| 1,024 | 12.50 | 1.44 | 1.37 | 22.4 | 22.5 |
| 2,048 | 6.25 | 1.02 | 0.96 | 22.9 | 23.0 |
| 4,000 | 3.20 | 0.74 | 0.70 | 23.4 | 23.5 |
| 8,000 | 1.60 | 0.54 | 0.51 | 23.9 | 23.9 |
| 16,000 | 0.80 | 0.40 | 0.37 | 24.3 | 24.4 |
| 26,667 | 0.48 | 0.33 | 0.32 | 24.6 | 24.6 |
| 32,000 | 0.40 | 0.31 | 0.29 | 24.7 | 24.8 |
| 96,000 | 0.13 | 0.19 | 0.19 | 25.4 | 25.4 |
| 160,000 | 0.08 | 0.19 | 0.19 | 25.4 | 25.4 |
| SPEED MODE 1 (fMOD =1.6MHz) | |||||
| 12 | 1066.67 | 241.10 | 63.37 | 15.1 | 17.0 |
| 16 | 800.00 | 99.71 | 24.14 | 16.3 | 18.4 |
| 24 | 533.33 | 30.61 | 10.22 | 18.0 | 19.6 |
| 32 | 400.00 | 15.05 | 7.88 | 19.1 | 20.0 |
| 64 | 200.00 | 5.91 | 5.36 | 20.4 | 20.5 |
| 128 | 100.00 | 4.01 | 3.80 | 21.0 | 21.0 |
| 256 | 50.00 | 2.81 | 2.65 | 21.5 | 21.6 |
| 512 | 25.00 | 2.02 | 1.86 | 22.0 | 22.1 |
| 1,024 | 12.50 | 1.38 | 1.29 | 22.5 | 22.6 |
| 2,048 | 6.25 | 1.02 | 0.95 | 22.9 | 23.0 |
| 4,000 | 3.20 | 0.73 | 0.66 | 23.4 | 23.6 |
| 8,000 | 1.60 | 0.53 | 0.51 | 23.9 | 23.9 |
| 16,000 | 0.80 | 0.41 | 0.39 | 24.3 | 24.3 |
| 26,667 | 0.48 | 0.32 | 0.33 | 24.6 | 24.6 |
| 32,000 | 0.40 | 0.30 | 0.30 | 24.7 | 24.7 |
| 96,000 | 0.13 | 0.24 | 0.23 | 25.0 | 25.1 |
| 160,000 | 0.08 | 0.22 | 0.24 | 25.2 | 25.0 |
| SPEED MODE 0 (fMOD =0.8MHz) | |||||
| 12 | 1066.67 | 235.34 | 63.38 | 15.1 | 17.0 |
| 16 | 800.00 | 100.08 | 23.57 | 16.3 | 18.4 |
| 24 | 533.33 | 31.39 | 10.32 | 18.0 | 19.6 |
| 32 | 400.00 | 15.03 | 7.72 | 19.1 | 20.0 |
| 64 | 200.00 | 5.89 | 5.39 | 20.4 | 20.5 |
| 128 | 100.00 | 3.94 | 3.75 | 21.0 | 21.1 |
| 256 | 50.00 | 2.78 | 2.61 | 21.5 | 21.6 |
| 512 | 25.00 | 1.96 | 1.86 | 22.0 | 22.1 |
| 1,024 | 12.50 | 1.43 | 1.33 | 22.4 | 22.6 |
| 2,048 | 6.25 | 1.02 | 0.95 | 22.9 | 23.0 |
| 4,000 | 3.20 | 0.73 | 0.69 | 23.4 | 23.5 |
| 8,000 | 1.60 | 0.52 | 0.50 | 23.9 | 24.0 |
| 16,000 | 0.80 | 0.39 | 0.37 | 24.3 | 24.4 |
| 26,667 | 0.48 | 0.31 | 0.31 | 24.7 | 24.7 |
| 32,000 | 0.40 | 0.32 | 0.28 | 24.6 | 24.8 |
| 96,000 | 0.13 | 0.22 | 0.22 | 25.2 | 25.2 |
| 160,000 | 0.08 | 0.19 | 0.15 | 25.4 | 25.7 |
| OSR | DATA RATE (kSPS) |
NOISE (en(RMS), µVRMS)(1) |
EFFECTIVE RESOLUTION ±2.5V RANGE (Bits) |
|---|---|---|---|
| SPEED MODE 3 (fMOD =12.8MHz) | |||
|
64 (32 × 2) |
200.00 | 6.63 | 19.5 |
|
128 (32 × 4) |
100.00 | 5.00 | 19.9 |
|
256 (32 × 8) |
50.00 | 3.71 | 20.4 |
|
512 (32 × 16) |
25.00 | 2.65 | 20.8 |
|
1024 (32 × 32) |
12.50 | 1.92 | 21.3 |
|
2048 (32 × 64) |
6.25 | 1.35 | 21.8 |
|
4000 (32 × 125) |
3.20 | 1.00 | 22.3 |
|
8000 (32 × 250) |
1.60 | 0.73 | 22.7 |
|
16000 (32 × 500) |
0.80 | 0.53 | 23.2 |
|
26656 (32 × 833) |
0.48 | 0.45 | 23.4 |
|
32000 (32 × 1000) |
0.40 | 0.43 | 23.5 |
|
96000 (32 × 3000) |
0.13 | 0.33 | 23.9 |
|
160000 (32 × 5000) |
0.08 | 0.29 | 24.0 |
| SPEED MODE 2 (fMOD =6.4MHz) | |||
|
64 (32 × 2) |
200.00 | 6.46 | 19.6 |
|
128 (32 × 4) |
100.00 | 4.94 | 19.9 |
|
256 (32 × 8) |
50.00 | 3.61 | 20.4 |
|
512 (32 × 16) |
25.00 | 2.62 | 20.9 |
|
1024 (32 × 32) |
12.50 | 1.85 | 21.4 |
|
2048 (32 × 64) |
6.25 | 1.31 | 21.9 |
|
4000 (32 × 125) |
3.20 | 0.96 | 22.3 |
|
8000 (32 × 250) |
1.60 | 0.68 | 22.8 |
|
16000 (32 × 500) |
0.80 | 0.50 | 23.3 |
|
26656 (32 × 833) |
0.48 | 0.39 | 23.6 |
|
32000 (32 × 1000) |
0.40 | 0.36 | 23.7 |
|
96000 (32 × 3000) |
0.13 | 0.22 | 24.4 |
|
160000 (32 × 5000) |
0.08 | 0.20 | 24.6 |
| SPEED MODE 1 (fMOD =1.6MHz) | |||
|
64 (32 × 2) |
200.00 | 6.37 | 19.6 |
|
128 (32 × 4) |
100.00 | 4.94 | 19.9 |
|
256 (32 × 8) |
50.00 | 3.62 | 20.4 |
|
512 (32 × 16) |
25.00 | 2.63 | 20.9 |
|
1024 (32 × 32) |
12.50 | 1.83 | 21.4 |
|
2048 (32 × 64) |
6.25 | 1.31 | 21.9 |
|
4000 (32 × 125) |
3.20 | 0.95 | 22.3 |
|
8000 (32 × 250) |
1.60 | 0.66 | 22.9 |
|
16000 (32 × 500) |
0.80 | 0.49 | 23.3 |
|
26656 (32 × 833) |
0.48 | 0.39 | 23.6 |
|
32000 (32 × 1000) |
0.40 | 0.36 | 23.7 |
|
96000 (32 × 3000) |
0.13 | 0.23 | 24.4 |
|
160000 (32 × 5000) |
0.08 | 0.20 | 24.6 |
| SPEED MODE 0 (fMOD =0.8MHz) | |||
|
64 (32 × 2) |
200.00 | 6.38 | 19.6 |
|
128 (32 × 4) |
100.00 | 4.82 | 20.0 |
|
256 (32 × 8) |
50.00 | 3.57 | 20.4 |
|
512 (32 × 16) |
25.00 | 2.54 | 20.9 |
|
1024 (32 × 32) |
12.50 | 1.85 | 21.4 |
|
2048 (32 × 64) |
6.25 | 1.33 | 21.8 |
|
4000 (32 × 125) |
3.20 | 0.94 | 22.3 |
|
8000 (32 × 250) |
1.60 | 0.67 | 22.8 |
|
16000 (32 × 500) |
0.80 | 0.47 | 23.3 |
|
26656 (32 × 833) |
0.48 | 0.36 | 23.7 |
|
32000 (32 × 1000) |
0.40 | 0.36 | 23.7 |
|
96000 (32 × 3000) |
0.13 | 0.22 | 24.4 |
|
160000 (32 × 5000) |
0.08 | 0.17 | 24.8 |
| OSR | DATA RATE (kSPS) |
NOISE (en(RMS), µVRMS)(1) |
EFFECTIVE RESOLUTION ±4.096V RANGE (Bits) |
|---|---|---|---|
| SPEED MODE 3 (fMOD =12.8MHz) | |||
|
64 (32 × 2) |
200.00 | 6.82 | 20.2 |
|
128 (32 × 4) |
100.00 | 5.24 | 20.6 |
|
256 (32 × 8) |
50.00 | 3.83 | 21.0 |
|
512 (32 × 16) |
25.00 | 2.73 | 21.5 |
|
1024 (32 × 32) |
12.50 | 1.96 | 22.0 |
|
2048 (32 × 64) |
6.25 | 1.43 | 22.4 |
|
4000 (32 × 125) |
3.20 | 1.04 | 22.9 |
|
8000 (32 × 250) |
1.60 | 0.74 | 23.4 |
|
16000 (32 × 500) |
0.80 | 0.57 | 23.8 |
|
26656 (32 × 833) |
0.48 | 0.46 | 24.1 |
|
32000 (32 × 1000) |
0.40 | 0.45 | 24.1 |
|
96000 (32 × 3000) |
0.13 | 0.38 | 24.4 |
|
160000 (32 × 5000) |
0.08 | 0.31 | 24.7 |
| SPEED MODE 2 (fMOD =6.4MHz) | |||
|
64 (32 × 2) |
200.00 | 6.76 | 20.2 |
|
128 (32 × 4) |
100.00 | 5.14 | 20.6 |
|
256 (32 × 8) |
50.00 | 3.73 | 21.1 |
|
512 (32 × 16) |
25.00 | 2.72 | 21.5 |
|
1024 (32 × 32) |
12.50 | 1.94 | 22.0 |
|
2048 (32 × 64) |
6.25 | 1.38 | 22.5 |
|
4000 (32 × 125) |
3.20 | 0.99 | 23.0 |
|
8000 (32 × 250) |
1.60 | 0.72 | 23.4 |
|
16000 (32 × 500) |
0.80 | 0.51 | 23.9 |
|
26656 (32 × 833) |
0.48 | 0.41 | 24.3 |
|
32000 (32 × 1000) |
0.40 | 0.39 | 24.3 |
|
96000 (32 × 3000) |
0.13 | 0.26 | 24.9 |
|
160000 (32 × 5000) |
0.08 | 0.21 | 25.2 |
| SPEED MODE 1 (fMOD =1.6MHz) | |||
|
64 (32 × 2) |
200.00 | 6.62 | 20.2 |
|
128 (32 × 4) |
100.00 | 5.13 | 20.6 |
|
256 (32 × 8) |
50.00 | 3.67 | 21.1 |
|
512 (32 × 16) |
25.00 | 2.63 | 21.6 |
|
1024 (32 × 32) |
12.50 | 1.91 | 22.0 |
|
2048 (32 × 64) |
6.25 | 1.36 | 22.5 |
|
4000 (32 × 125) |
3.20 | 0.98 | 23.0 |
|
8000 (32 × 250) |
1.60 | 0.70 | 23.5 |
|
16000 (32 × 500) |
0.80 | 0.51 | 23.9 |
|
26656 (32 × 833) |
0.48 | 0.42 | 24.2 |
|
32000 (32 × 1000) |
0.40 | 0.40 | 24.3 |
|
96000 (32 × 3000) |
0.13 | 0.27 | 24.9 |
|
160000 (32 × 5000) |
0.08 | 0.24 | 25.0 |
| SPEED MODE 0 (fMOD =0.8MHz) | |||
|
64 (32 × 2) |
200.00 | 6.63 | 20.2 |
|
128 (32 × 4) |
100.00 | 5.02 | 20.6 |
|
256 (32 × 8) |
50.00 | 3.67 | 21.1 |
|
512 (32 × 16) |
25.00 | 2.64 | 21.6 |
|
1024 (32 × 32) |
12.50 | 1.90 | 22.0 |
|
2048 (32 × 64) |
6.25 | 1.34 | 22.5 |
|
4000 (32 × 125) |
3.20 | 0.98 | 23.0 |
|
8000 (32 × 250) |
1.60 | 0.69 | 23.5 |
|
16000 (32 × 500) |
0.80 | 0.49 | 24.0 |
|
26656 (32 × 833) |
0.48 | 0.40 | 24.3 |
|
32000 (32 × 1000) |
0.40 | 0.39 | 24.3 |
|
96000 (32 × 3000) |
0.13 | 0.26 | 24.9 |
|
160000 (32 × 5000) |
0.08 | 0.21 | 25.2 |
Table 6-5 and Table 6-6summarize the noise performance and effective resolution of the custom 20SPS and 25SPS filter modes with simultaneous 50Hz/60Hz rejection.
| SPEED MODE | fCLK (MHz) |
DATA RATE (SPS) |
NOISE (en(RMS), µVRMS) |
EFFECTIVE RESOLUTION ±2.5V RANGE (Bits) |
|---|---|---|---|---|
| 3 | 12.8 | 20 | 0.24 | 24.3 |
| 2 | 6.4 | 20 | 0.16 | 24.9 |
| 1 | 1.6 | 20 | 0.29 | 24.0 |
| 0 | 0.8 | 20 | 0.36 | 23.7 |
| 3 | 12.8 | 25 | 0.26 | 24.2 |
| 2 | 6.4 | 25 | 0.17 | 24.8 |
| 1 | 1.6 | 25 | 0.30 | 24.0 |
| 0 | 0.8 | 25 | 0.40 | 23.6 |
| SPEED MODE | fCLK (MHz) |
DATA RATE (SPS) |
NOISE (en(RMS), µVRMS) |
EFFECTIVE RESOLUTION ±4.096V RANGE (Bits) |
|---|---|---|---|---|
| 3 | 12.8 | 20 | 0.31 | 24.7 |
| 2 | 6.4 | 20 | 0.19 | 25.4 |
| 1 | 1.6 | 20 | 0.31 | 24.7 |
| 0 | 0.8 | 20 | 0.39 | 24.3 |
| 3 | 12.8 | 25 | 0.29 | 24.8 |
| 2 | 6.4 | 25 | 0.19 | 25.4 |
| 1 | 1.6 | 25 | 0.32 | 24.6 |
| 0 | 0.8 | 25 | 0.43 | 24.2 |