SLAAEI9A December 2023 – May 2025 MSPM0C1103 , MSPM0C1103-Q1 , MSPM0C1104 , MSPM0C1104-Q1 , MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G1518 , MSPM0G1519 , MSPM0G3105 , MSPM0G3105-Q1 , MSPM0G3106 , MSPM0G3106-Q1 , MSPM0G3107 , MSPM0G3107-Q1 , MSPM0G3505 , MSPM0G3505-Q1 , MSPM0G3506 , MSPM0G3506-Q1 , MSPM0G3507 , MSPM0G3507-Q1 , MSPM0G3518 , MSPM0G3518-Q1 , MSPM0G3519 , MSPM0G3519-Q1 , MSPM0H3216 , MSPM0H3216-Q1 , MSPM0L1105 , MSPM0L1106 , MSPM0L1116 , MSPM0L1117 , MSPM0L1227 , MSPM0L1227-Q1 , MSPM0L1228 , MSPM0L1305 , MSPM0L1306 , MSPM0L1345
| ST Micro STM8 L Series | ST Micro STM8 S Series | TI MSPM0 Lx Series | TI MSPM0 Cx Series | TI MSPM0 Hx Series | ||
|---|---|---|---|---|---|---|
| Core | STM8 CPU core | Arm Cortex-M0+ | ||||
| Max frequency | 16MHz | 24MHz | 32MHz | 24MHz, 32MHz(1) | 32MHz | |
| Supply voltage | 1.6-3.6 V | 2.95-5.5 V | 1.62-3.6 V | 1.62-3.6 V | 4.5-5.5 V(2) | |
| Max. temperature | -40-125°C | -40 to 125°C | -40 to 125°C | -40 to 125°C | -40 to 125°C | |
| Memory | 64KB to 2KB | 128KB to 4KB | 64KB to 8KB | 16KB to 8KB | 64KB to 32KB | |
| RAM | Up to 4KB | Up to 6KB | Up to 4KB | Up to 8KB | Up to 8KB | |
| GPIO (max) | 41 | 38 | 28 | 45 | 45 | |
| RTC | Yes | No | Yes | Yes (C1103 and C1104 does not support) | Yes | |
| Analog | ADC | Up to 12-bit x 28-ch | Up to 10-bit x 16-ch | 1x 1.68-Msps 12-bit ADC(16-ch) | 1x 1.5-Msps 12-bit ADC(Up to 27-ch) | 1x 1.5-Msps 12-bit ADC(Up to 27-ch) |
| DAC | Up to 12-bit x 2-ch | none | 8-bit | 8-bit (C1103 and C1104 does not support) | none | |
| comparator |
3μs propagation delay |
none | 1x high-speed | 1x high-speed (C1103 and C1104 does not support) | none | |
| Communication | UART | 1 Mbit/s, up to 3 UARTs | 1 Mbit/s, up to 2 UARTs | 2x 4 Mbit/s | 2x 4 Mbit/s | 3x 4 Mbit/s |
| I2C | 1, 100 and 400 Kbit/s | 1, 100 and 400 Kbit/s | 2, up to 1 Mbit/s | 1, up to 1 Mbit/s | 2, up to 1 Mbit/s | |
| SPI | 10 Mbit/s | 10 Mbit/s | 16 Mbit/s | 12 Mbit/s | 16 Mbit/s | |
| CAN | none | 1Mbit/s, up to 3 mailboxes | None | None | None | |
| LIN | UART support | UART support | ||||
| Other key peripherals / features | LCD driver Beeper Touch sensing (STM8L CT library) DMA IR interface |
Beeper Touch sensing (STM8S RC library) |
2x op amps LCD (L2228) DMA |
Smallest QFN package (2x2)
and BGA package(0.861x1.6), 0.5/0.65 mm pitch packages, Pin-compatible with
industry DMA |
5V power, DMA, Window watchdog timer | |
| Timer number | 3, 4, 5 | 3/4 | 7 | 5 (C1103 and C1104 support 3 timers) | 4 | |
| Pin count | Up to 68 | Up to 68 | 16-80 pins | 8-48 pins | 20-48 pins | |
| Low power | Active: 1.6mA at 16MHz Halt: 0.3μA |
Active: 1.8mA at 16MHz Halt: 5μA |
Active: 71µA/MHz Standby: 1µA |
Active: 100µA/MHz Standby: 5µA |
N/A | |