SLAAEI9A December 2023 – May 2025 MSPM0C1103 , MSPM0C1103-Q1 , MSPM0C1104 , MSPM0C1104-Q1 , MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G1518 , MSPM0G1519 , MSPM0G3105 , MSPM0G3105-Q1 , MSPM0G3106 , MSPM0G3106-Q1 , MSPM0G3107 , MSPM0G3107-Q1 , MSPM0G3505 , MSPM0G3505-Q1 , MSPM0G3506 , MSPM0G3506-Q1 , MSPM0G3507 , MSPM0G3507-Q1 , MSPM0G3518 , MSPM0G3518-Q1 , MSPM0G3519 , MSPM0G3519-Q1 , MSPM0H3216 , MSPM0H3216-Q1 , MSPM0L1105 , MSPM0L1106 , MSPM0L1116 , MSPM0L1117 , MSPM0L1227 , MSPM0L1227-Q1 , MSPM0L1228 , MSPM0L1305 , MSPM0L1306 , MSPM0L1345
Table 3-3 shows the flash and EEPROM regions of STM8 devices and MSPM0 devices.
| STM8L & STM8S | MSPM0L, MSPM0C and MSPM0H | ||
|---|---|---|---|
| Main program area | Application code. | MAIN | Application code and data. |
| Opetion bytes | Configuration of device hardware features and memory protection. | NONMAIN | BCR configuration. |
| Proprietary code area(PCODE)(1) | Protecting proprietary software libqraries used to drive peripherals. | ||
| BSL configuration. | |||
| User boot area (UBC)(2) | The reset and the interrupt vectors. | ||
| FACTORY | Device ID, and other parameters. | ||
| Data EEPROM | Application data. | DATA(3) | Data or EEPROM emulation. |