SLAAEI9A December 2023 – May 2025 MSPM0C1103 , MSPM0C1103-Q1 , MSPM0C1104 , MSPM0C1104-Q1 , MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G1518 , MSPM0G1519 , MSPM0G3105 , MSPM0G3105-Q1 , MSPM0G3106 , MSPM0G3106-Q1 , MSPM0G3107 , MSPM0G3107-Q1 , MSPM0G3505 , MSPM0G3505-Q1 , MSPM0G3506 , MSPM0G3506-Q1 , MSPM0G3507 , MSPM0G3507-Q1 , MSPM0G3518 , MSPM0G3518-Q1 , MSPM0G3519 , MSPM0G3519-Q1 , MSPM0H3216 , MSPM0H3216-Q1 , MSPM0L1105 , MSPM0L1106 , MSPM0L1116 , MSPM0L1117 , MSPM0L1227 , MSPM0L1227-Q1 , MSPM0L1228 , MSPM0L1305 , MSPM0L1306 , MSPM0L1345
STM8 and MSPM0 both offer Window Watchdog Timers. The window watchdog timer (WWDT) initiates a system reset when the application fails to check-in during a specified window in time.
| STM8 | MSPM0 |
|---|---|
| Independent watchdog (IWDG) Window watchdog (WWDG)(1) |
Windowed watchdog timer (WWDT) |
| Feature | STM8L and STM8S | MSPM0L, MSPM0C and MSPM0H |
|---|---|---|
| Window mode | Yes | Yes |
| Interval timer mode | No | Yes |
| LFCLK source | Yes | Yes |
| Interrupts | Yes | Yes |
| Counter resolution | 8bit(IWDG) 7 bit(WWDG) |
25 bit |
| Clock divider | Yes | Yes |
WWDT Code Examples: information about WWDT code examples can be found in the MSPM0 SDK examples guide.