SLAAEI9A December 2023 – May 2025 MSPM0C1103 , MSPM0C1103-Q1 , MSPM0C1104 , MSPM0C1104-Q1 , MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G1518 , MSPM0G1519 , MSPM0G3105 , MSPM0G3105-Q1 , MSPM0G3106 , MSPM0G3106-Q1 , MSPM0G3107 , MSPM0G3107-Q1 , MSPM0G3505 , MSPM0G3505-Q1 , MSPM0G3506 , MSPM0G3506-Q1 , MSPM0G3507 , MSPM0G3507-Q1 , MSPM0G3518 , MSPM0G3518-Q1 , MSPM0G3519 , MSPM0G3519-Q1 , MSPM0H3216 , MSPM0H3216-Q1 , MSPM0L1105 , MSPM0L1106 , MSPM0L1116 , MSPM0L1117 , MSPM0L1227 , MSPM0L1227-Q1 , MSPM0L1228 , MSPM0L1305 , MSPM0L1306 , MSPM0L1345
Both MSPM0 and STM8 devices support the BSL programming interface. Table 3-12 shows a comparison of the different options and features between MSPM0 and STM8 device families.
| BSL Features | STM8L and STM8S | MSPM0L | MSPM0C | MSPM0H |
|---|---|---|---|---|
| Embedded BSL code storage | ROM (1) | ROM (2) | Not supported | Not supported |
| Customizable | No | Configurable invoke pin, COMM pin and plug-in feature | No | No |
| Secondary BSL code storage | UBC program area (1) | Main Flash (2) | Main Flash | Main Flash |
| BSL started on blank device | Yes | Yes | N/A | N/A |
| Auto detection of programming interface | Yes | Yes | N/A | N/A |
| Security | Readout protection (ROP); Commands checksum |
Secure boot options; CRC protections AES256 with key store; TRNG |
CRC; Firewall; IP protection |
CRC; Firewall; IP protection |
| Invoke methods | Check whether BSL option bytes are 0x55AA or whether program memory is virgin | Invoke pin high at BOOTRST; SW entry |
Invoke pin high at BOOTRST; SW entry |
Invoke pin high at BOOTRST; SW entry |
| Interfaces Supported | ||||
| UART | Yes | Yes | Secondary BSL | Secondary BSL |
| I2C | Not supported | Yes | Secondary BSL | Secondary BSL |
| SPI | Yes | Custom plug-in needed | Secondary BSL | Secondary BSL |
| CAN | Yes (3) | Plug-in planned (4) | Secondary BSL | Secondary BSL |