SLAAEI9A December   2023  – May 2025 MSPM0C1103 , MSPM0C1103-Q1 , MSPM0C1104 , MSPM0C1104-Q1 , MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G1518 , MSPM0G1519 , MSPM0G3105 , MSPM0G3105-Q1 , MSPM0G3106 , MSPM0G3106-Q1 , MSPM0G3107 , MSPM0G3107-Q1 , MSPM0G3505 , MSPM0G3505-Q1 , MSPM0G3506 , MSPM0G3506-Q1 , MSPM0G3507 , MSPM0G3507-Q1 , MSPM0G3518 , MSPM0G3518-Q1 , MSPM0G3519 , MSPM0G3519-Q1 , MSPM0H3216 , MSPM0H3216-Q1 , MSPM0L1105 , MSPM0L1106 , MSPM0L1116 , MSPM0L1117 , MSPM0L1227 , MSPM0L1227-Q1 , MSPM0L1228 , MSPM0L1305 , MSPM0L1306 , MSPM0L1345

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1MSPM0 Portfolio Overview
    1. 1.1 Introduction
    2. 1.2 Portfolio Comparison of STM8 MCUs to MSPM0 MCUs
  5. 2Ecosystem And Migration
    1. 2.1 Ecosystem Comparison
      1. 2.1.1 MSPM0 Software Development Kit (MSPM0 SDK)
      2. 2.1.2 IDE Supported By MSPM0
      3. 2.1.3 SysConfig
      4. 2.1.4 Debug Tools
      5. 2.1.5 LaunchPad
    2. 2.2 Migration Process
      1. 2.2.1 Step 1: Choose The Right MSPM0 MCU
      2. 2.2.2 Step 2. Set Up IDE And Quick Introduction of CCS
        1. 2.2.2.1 Set Up IDE
        2. 2.2.2.2 Quick Introduction of CCS
      3. 2.2.3 Step 3. Set Up MSPM0 SDK And Quick Introduction of MSPM0 SDK
        1. 2.2.3.1 Set Up MSPM0 SDK
        2. 2.2.3.2 Quick Introduction of SDK
      4. 2.2.4 Step 4: Software Evaluation
      5. 2.2.5 Step 5. PCB Board Design
      6. 2.2.6 Step 6. Mass Production
    3. 2.3 Example
  6. 3Core Architecture Comparison
    1. 3.1 CPU
    2. 3.2 Embedded Memory Comparison
      1. 3.2.1 Flash and EEPROM Features
      2. 3.2.2 Flash and EEPROM Organization
        1. 3.2.2.1 Flash and EEPROM Regions
        2. 3.2.2.2 NONMAIN Memory of MSPM0
      3. 3.2.3 Embedded SRAM
    3. 3.3 Power UP and Reset Summary and Comparison
    4. 3.4 Clocks Summary and Comparison
      1. 3.4.1 Oscillators
      2. 3.4.2 Clock Signal Comparison
    5. 3.5 MSPM0 Operating Modes Summary and Comparison
      1. 3.5.1 Operating Modes Comparison
      2. 3.5.2 MSPM0 Capabilities in Lower Modes
      3. 3.5.3 Entering Lower-Power Modes
      4. 3.5.4 Low-Power Mode Code Examples
    6. 3.6 Interrupts and Events Comparison
      1. 3.6.1 Interrupts and Exceptions
        1. 3.6.1.1 Interrupt Management of MSPM0
        2. 3.6.1.2 Interrupt Controller (ITC) of STM8
      2. 3.6.2 Event Handler of MSPM0
      3. 3.6.3 Event Management Comparison
    7. 3.7 Debug and Programming Comparison
      1. 3.7.1 Debug Mode Comparison
      2. 3.7.2 Programming Mode Comparison
        1. 3.7.2.1 Bootstrap Loader (BSL) Programming Options
  7. 4Digital Peripheral Comparison
    1. 4.1 General-Purpose I/O (GPIO, IOMUX)
    2. 4.2 Universal Asynchronous Receiver-Transmitter (UART)
    3. 4.3 Serial Peripheral Interface (SPI)
    4. 4.4 Interintegrated Circuit Interface (I2C)
    5. 4.5 Timers (TIMGx, TIMAx)
    6. 4.6 Windowed Watchdog Timer (WWDT)
  8. 5Analog Peripheral Comparison
    1. 5.1 Analog-to-Digital Converter (ADC)
    2. 5.2 Comparator (COMP)
    3. 5.3 Voltage References (VREF)
  9. 6Summary
  10. 7References
  11. 8Revision History

Analog-to-Digital Converter (ADC)

STM8 and MSPM0 both offer ADC peripherals to convert analog signals to a digital equivalent. For STM8, STM8L001XX and STM8L101XX do not have ADC module. STM8S series and the rest of STM8L series offer 10-bit or 12-bit ADC, respectively. For MSPM0, both device series feature a 12-bit ADC. Table 5-1 and Table 5-2 compare the different features and modes of the ADCs.

Table 5-1 Feature Set Comparison
Feature STM8S STM8L MSPM0
Resolution (Bits) 10 12 12, 10, 8
Conversion Rate 0.43 Msps 1 Msps 1.68 Msps
Hardware Averaging No No Yes
FIFO No No Yes
ADC reference (V) Internal: 1.224 Internal: 1.48, VDD Internal: 1.4, 2.5, VDD
External: 2.75V ≤ VREF ≤ VDDA External: 2.4V ≤ VREF ≤ VDDA External: 1.4 ≤ VREF ≤ VDD(1)
Operating power modes Wait and low power wait Wait Run, sleep, stop, standby(2)
Auto power down No No Yes
External input channels Up to 16 Up to 28 MSPM0L: up to 16, MSPM0C: up to 27, MSPM0H: up to 27
Internal input channels Temperature Sensor
Internal reference voltage
Temperature Sensor
Internal reference voltage
Temperature sensor
Supply monitoring, analog signal chain
DMA support No Yes Yes
ADC window comparator unit No No Yes
Number of ADCs Up to 1 Up to 1 Up to 1
Only MSPM0C1105 and MSPM0C1106 in C series support external reference.
ADC can be triggered in standby mode, which changes the operating mode.
Table 5-2 Conversion Modes
STM8 MSPM0 Comments
Single conversion mode Single channel single conversion ADC samples and converts a single channel once
Single scan mode Sequence of channels conversion ADC samples a sequence of channels and converts once.
Continuous and buffered continuous modes Repeat single channel conversion The one selected channel is repeatedly sampled and converted
Continuous scan mode Repeat sequence of channels conversion The group of channels are sampled and converted repeatedly

ADC Code Examples: information about ADC code examples can be found in the MSPM0 SDK examples guide.