SLAAEI9A December   2023  – May 2025 MSPM0C1103 , MSPM0C1103-Q1 , MSPM0C1104 , MSPM0C1104-Q1 , MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G1518 , MSPM0G1519 , MSPM0G3105 , MSPM0G3105-Q1 , MSPM0G3106 , MSPM0G3106-Q1 , MSPM0G3107 , MSPM0G3107-Q1 , MSPM0G3505 , MSPM0G3505-Q1 , MSPM0G3506 , MSPM0G3506-Q1 , MSPM0G3507 , MSPM0G3507-Q1 , MSPM0G3518 , MSPM0G3518-Q1 , MSPM0G3519 , MSPM0G3519-Q1 , MSPM0H3216 , MSPM0H3216-Q1 , MSPM0L1105 , MSPM0L1106 , MSPM0L1116 , MSPM0L1117 , MSPM0L1227 , MSPM0L1227-Q1 , MSPM0L1228 , MSPM0L1305 , MSPM0L1306 , MSPM0L1345

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1MSPM0 Portfolio Overview
    1. 1.1 Introduction
    2. 1.2 Portfolio Comparison of STM8 MCUs to MSPM0 MCUs
  5. 2Ecosystem And Migration
    1. 2.1 Ecosystem Comparison
      1. 2.1.1 MSPM0 Software Development Kit (MSPM0 SDK)
      2. 2.1.2 IDE Supported By MSPM0
      3. 2.1.3 SysConfig
      4. 2.1.4 Debug Tools
      5. 2.1.5 LaunchPad
    2. 2.2 Migration Process
      1. 2.2.1 Step 1: Choose The Right MSPM0 MCU
      2. 2.2.2 Step 2. Set Up IDE And Quick Introduction of CCS
        1. 2.2.2.1 Set Up IDE
        2. 2.2.2.2 Quick Introduction of CCS
      3. 2.2.3 Step 3. Set Up MSPM0 SDK And Quick Introduction of MSPM0 SDK
        1. 2.2.3.1 Set Up MSPM0 SDK
        2. 2.2.3.2 Quick Introduction of SDK
      4. 2.2.4 Step 4: Software Evaluation
      5. 2.2.5 Step 5. PCB Board Design
      6. 2.2.6 Step 6. Mass Production
    3. 2.3 Example
  6. 3Core Architecture Comparison
    1. 3.1 CPU
    2. 3.2 Embedded Memory Comparison
      1. 3.2.1 Flash and EEPROM Features
      2. 3.2.2 Flash and EEPROM Organization
        1. 3.2.2.1 Flash and EEPROM Regions
        2. 3.2.2.2 NONMAIN Memory of MSPM0
      3. 3.2.3 Embedded SRAM
    3. 3.3 Power UP and Reset Summary and Comparison
    4. 3.4 Clocks Summary and Comparison
      1. 3.4.1 Oscillators
      2. 3.4.2 Clock Signal Comparison
    5. 3.5 MSPM0 Operating Modes Summary and Comparison
      1. 3.5.1 Operating Modes Comparison
      2. 3.5.2 MSPM0 Capabilities in Lower Modes
      3. 3.5.3 Entering Lower-Power Modes
      4. 3.5.4 Low-Power Mode Code Examples
    6. 3.6 Interrupts and Events Comparison
      1. 3.6.1 Interrupts and Exceptions
        1. 3.6.1.1 Interrupt Management of MSPM0
        2. 3.6.1.2 Interrupt Controller (ITC) of STM8
      2. 3.6.2 Event Handler of MSPM0
      3. 3.6.3 Event Management Comparison
    7. 3.7 Debug and Programming Comparison
      1. 3.7.1 Debug Mode Comparison
      2. 3.7.2 Programming Mode Comparison
        1. 3.7.2.1 Bootstrap Loader (BSL) Programming Options
  7. 4Digital Peripheral Comparison
    1. 4.1 General-Purpose I/O (GPIO, IOMUX)
    2. 4.2 Universal Asynchronous Receiver-Transmitter (UART)
    3. 4.3 Serial Peripheral Interface (SPI)
    4. 4.4 Interintegrated Circuit Interface (I2C)
    5. 4.5 Timers (TIMGx, TIMAx)
    6. 4.6 Windowed Watchdog Timer (WWDT)
  8. 5Analog Peripheral Comparison
    1. 5.1 Analog-to-Digital Converter (ADC)
    2. 5.2 Comparator (COMP)
    3. 5.3 Voltage References (VREF)
  9. 6Summary
  10. 7References
  11. 8Revision History

General-Purpose I/O (GPIO, IOMUX)

MSPM0 GPIO functionality covers almost all the features provided by STM8S and STML series. STM8 uses the term pin functions and port function to refer to all the functionality responsible for managing the device pins, generating interrupts, and so forth. Here is the description of MSPM0 GPIO and IOMUX function:

  • MSPM0 GPIO refers to the hardware capable of reading and writing IO, generating interrupts, and so forth.
  • MSPM0 IOMUX refers to the hardware responsible for connecting different internal digital peripherals to a pin. IOMUX services many different digital peripherals including, but not limited to, GPIO.

Together MSPM0 GPIO and IOMUX cover the same functionality as STM8 GPIO. Additionally, MSPM0 offers functionality not available in STM8L and STM8S series devices such as DMA connectivity, controllable input filtering and event capabilities.

Table 4-1 GPIO Feature Comparison
Feature STM8S and STM8L MSPM0L, MSPM0L, MSPM0H
Output modes Push-pull
Open drain
Push-pull
Open drain with pulldown
Hi-Z
Input modes Pull-up
Floating
Analog
Floating
Pullup or pulldown
Analog
GPIO speed selection Speed selection for each I/O
Speed0 up to 2MHz
Speed up to 10MHz
MSPM0 offers Standard IO (SDIO) on all IO pins.
MSPM0 High-Speed IO (HSIO) is available on select pins.
SDIO and HSIO all up to 32MHz at VDD ≥ 2.7V, and HSIO up to 24MHz at VDD ≥ 1.71V
Atomic bit set and reset Yes Yes
Alternate functions Use ODR, IDR and DDR register Use IOMUX
Fast toggle At least every two clocks Toggle pins every clock cycle
Wake-up External interrupts GPIO pin state change
GPIO controlled by DMA No Only available on MSPM0
User controlled input filtering to reject glitches less than 1, 3, or 8 ULPCLK periods No Only available on MSPM0
User controllable input hysteresis No Only available on MSPM0

GPIO Code Examples: information about GPIO code examples can be found in the MSPM0 SDK examples guide.