SLAAET6 August 2025
This application note analyzes the impact of critical factors such as transmission line impedance, AC coupling capacitor landing pad geometry, ESD diode parasitic capacitance, connector footprint and signal via structure on S-parameters performance. Optimization methodologies are proposed, including anti-pad design, ground via spacing optimization, removal of non-functional pads, and ESD diode capacitance compensation techniques.
These design guidelines and optimization strategies are not confined to automotive SerDes applications, but can be extended to other high-speed domains.