In high-speed signal design, proper PCB
layout is required to achieve maximum signal integrity. General guidelines focus on managing
signal reflection, attenuation, and crosstalk.
- Reflection control:
- Caused by impedance discontinuities
(for example, vias, connectors, trace width change)
- Signal reflections degrade return
loss (S11)
- Need to maintain a consistent 50Ω
single-ended impedance across the entire signal path
- Attenuation control:
- Caused by conductor resistance and
dielectric losses in PCB substrates
- Attenuation reduces signal amplitude
and edge sharpness, which degrades insertion loss (S21)
- Use low-loss dielectric PCB materials
or reduce trace length to minimize attenuation
- Crosstalk control:
- Caused by electromagnetic coupling
between adjacent signal traces
- Crosstalk induces noises, timing
jitter, and logic errors
- Increase spacing between high-speed
traces, and add ground shielding to minimize crosstalk
Since reflection control is the most
challenging aspect, critical factors and design variables are analyzed and optimized to
achieve better reflection through simulation in this application note. This helps the
designer address return loss degradation caused by capacitor landing pad, ESD diode
parasitic capacitance, signal via, and through-hole connector. Optimization key points are
highlighted in the following list:
- Transmission line impedance control:
- Maintain 50Ω single-ended trace
routing with impedance control of ±5%
- Make sure the reference plane is
complete above or below the high-speed trace
- Route the high-speed trace as a
microstrip on the top layer or bottom layer to avoid any stubs
- Impedance control at the component level
in the following list:
- AC coupling capacitor landing
pad
- ESD diode landing pad and inherent
parasitic capacitance
- Through-hole connector footprint
- Impedance control at the through-hole
signal vias:
- Minimize signal via numbers,
eliminate via stubs
- Optimize signal via anti-pad and add
ground transition vias to minimize impedance discontinuity
In summary, the key principles for
high-speed SerDes routing is well-controlled impedance. This requires maintaining a
uniform 50Ω impedance profile across the entire signal path, even when traces change layers
through vias or pass through ESD diodes or capacitors.
The following section analyzes all these
optimization key points in detail. Design models, simulation results of return loss and
Time-Domain Reflectometry (TDR) impedance, actionable layout design recommendations are
provided for optimizing PCB S-parameters.