SLASFH8 March 2026 MSPM33C321A-Q1
ADVANCE INFORMATION
The Low-Frequency Subsystem (LFSS) combines several functional peripherals under one shared subsystem. These peripherals are clocked by the low-frequency clock (LFCLK) or need to be active during low-power modes. In this device, LFSS is powered by a separate battery backup domain called VBAT. The low-frequency clock has a typical frequency of 32kHz and is mainly intended for long-term timekeeping.
LFSS in this device contains following components:
For more details, see the LFSS chapter of the