SLASFH8 March 2026 MSPM33C321A-Q1
ADVANCE INFORMATION
| PARAMETERS | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| Controller Mode | ||||||
| fBCLK | Serial Audio bit clock frequency | Transmitter mode | 12.5 | MHz | ||
| Receiver mode | 12.5 | MHz | ||||
| tVALID.WCLK | Word Clock output valid time | VDD ≥ 2.7V | 18 | ns | ||
| VDD ≥ 1.71V | 21 | ns | ||||
| tHOLD:WCLK | Word Clock output hold time | 1 | ns | |||
| tVALID:ADx | Data output valid time | VDD ≥ 2.7V, Transmitter mode | 20.5 | ns | ||
| VDD ≥ 1.71V, Transmitter mode | 28.5 | ns | ||||
| tHOLD:ADx | Data output hold time | Transmitter mode | 3 | ns | ||
| tSU.ADx | Data input setup time | VDD ≥ 2.7V, Receiver mode | 8.5 | ns | ||
| VDD ≥ 1.71V, Receiver mode | 10 | ns | ||||
| tHOLD.ADx | Data input hold time | VDD ≥ 2.7V, Receiver mode | 2 | ns | ||
| VDD ≥ 1.71V, Receiver mode | 3.1 | ns | ||||
| Target Mode | ||||||
| fBCLK | Serial Audio bit clock frequency | Transmitter mode | 25 | MHz | ||
| Receiver mode | 25 | MHz | ||||
| tSU.WCLK | Word Clock input setup time | 10 | ns | |||
| tHOLD:WCLK | Word Clock input hold time | 1 | ns | |||
| tVALID:ADx | Data output valid time | VDD ≥ 2.7V, Transmitter mode | 18 | ns | ||
| VDD ≥ 1.71V, Transmitter mode | 24.5 | ns | ||||
| tHOLD:ADx | Data output hold time | Transmitter mode | 3 | ns | ||
| tSU.ADx | Data input setup time | Receiver mode | 6.5 | ns | ||
| tHOLD.ADx | Data input hold time | Receiver mode | 1.5 | ns | ||