SLASFH8 March 2026 MSPM33C321A-Q1
ADVANCE INFORMATION
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| fSYSOSC | Factory trimmed SYSOSC frequency | SYSOSCCFG.FREQ=0 (BASE) | 32 | MHz | ||
| SYSOSCCFG.FREQ=1 | 4 | |||||
| SYSOSCACC | SYSOSC frequency accuracy when frequency correction loop (FCL) is enabled(1) |
SETUSEFCL=1 -40 ℃ ≤ Ta ≤ 125 ℃ |
-1.4 | 1.8 | % | |
| SYSOSC raw accuracy with FCL disabled, 32MHz | SETUSEFCL=0,SYSOSCCFG.FREQ=0 -40 ℃ ≤ Ta ≤ 125 ℃ | -2.6 | 1.8 | % | ||
| SYSOSC raw accuracy with FCL disabled, 4MHz | SETUSEFCL=0,SYSOSCCFG.FREQ=1 -40 ℃ ≤ Ta ≤ 125 ℃ | -2.7 | 2.3 | % | ||