SLASFH8 March 2026 MSPM33C321A-Q1
ADVANCE INFORMATION
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| fQSPI_CLK | QSPI clock frequency | VDD ≥ 2.7V | 40 | MHz | ||
| VDD ≥ 1.71V | 20 | MHz | ||||
| DCQSPI_CLK | Duty cycle QSPI clock | 40 | 50 | 60 | % | |
| tQSPI_CLKH/L | QSPI clock high or low time | 1/(2×fQSPI_CLK) | ns | |||
| tCS:LEAD | CS lead-time, CS active to first clock edge | SPH = 0 | 1 QSPI clock | ns | ||
| tCS:LEAD | CS lead-time, CS active to first clock edge | SPH = 1 | 1/2 QSPI clock | ns | ||
| tCS:LAG | CS lag-time, last clock edge to CS inactive | 1/2 QSPI clock | ns | |||
| tCS:ACC | CS access time, CS active to IOx data out | 1/2 QSPI clock | ns | |||
| tSU:QSPI_IOx | QSPI_IOx input setup time | VDD ≥ 2.7V | 2.5 | ns | ||
| VDD ≥ 1.71V | 9 | ns | ||||
| tHDI:QSPI_IOx | QSPI_IOx input hold time | 5 | ns | |||
| tVALID:QSPI_IOx | QSPI_IOx output valid time | VDD ≥ 2.7V | 6 | ns | ||
| VDD ≥ 1.71V | 6.5 | ns | ||||
| tHDO:QSPI_IOx | QSPI_IOx output hold time | 3 | ns | |||