SLASFH8 March 2026 MSPM33C321A-Q1
ADVANCE INFORMATION
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| Supply | ||||||
| VDDPGM/ERASE | Program and erase supply voltage | 1.71 | 3.6 | V | ||
| IDDERASE | Supply current from VDD during erase operation | Supply current delta | 10 | mA | ||
| IDDPGM | Supply current from VDD during program operation | Supply current delta | 10 | mA | ||
| Endurance | ||||||
| NWEC(CODEFLASH) | Erase/program cycle endurance (code flash) | 20 | k cycles | |||
| NWEC(DATAFLASH)(1) | Erase/program cycle endurance (data flash) | 100 | k cycles | |||
| NE(MAX) | Total erase operations before failure (2) | 802 | k erase operations | |||
| NW(MAX) | Write operations per word line before sector erase (3) | 83 | write operations | |||
| Retention | ||||||
| tRET_85 | Flash memory data retention | -40°C <= Tj <= 85°C | 60 | years | ||
| tRET_105 | Flash memory data retention | -40°C <= Tj <= 105°C | 11.4 | years | ||
| tRET_130 | Flash memory data retention | -40°C <= Tj <= 130°C | 2.4 | years | ||
| Program and Erase Timing | ||||||
| tPROG (WORD, 128) | Program time for flash word (4) (6) | 75 | µs | |||
| tPROG (SEC, 128) | Program time for 2kB sector (5) (6) | 5.1 | ms | |||
| tERASE (SEC) | Sector erase time | ≤2k erase/program cycles, Tj ≥ 25°C | 4 | 20 | ms | |
| tERASE (SEC) | Sector erase time | ≤10k erase/program cycles, Tj ≥ 25°C | 20 | 150 | ms | |
| tERASE (SEC) | Sector erase time | <10k erase/program cycles | 20 | ms | ||
| tERASE (SEC) | Sector erase time | <50k erase/program cycles, 0°C < Tj < 125°C | 40 | ms | ||
| tERASE (BANK) | Bank erase time | <10k erase/program cycles | 22 | ms | ||