SLASFH8 March 2026 MSPM33C321A-Q1
ADVANCE INFORMATION
| PARAMETER | VDD | MCLK | -40°C | 25°C | 85°C | 105°C | 125°C | UNIT | ||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| TYP | MAX | TYP | MAX | TYP | MAX | TYP | MAX | TYP | MAX | |||||
| RUN Mode | ||||||||||||||
| IDD (Run) | MCLK=SYSPLL, SYSPLLREF=SYSOSC CoreMark, execute from flash | 3.3V | 160MHz | 33.6 | 38 | 33.7 | 36 | 34.8 | 41 | 35.8 | 46 | 37.9 | 56 | mA |
| 3.3V | 80MHz | 17.8 | 22 | 17.9 | 20 | 18.9 | 25 | 19.8 | 29 | 21.8 | 39 | |||
| MCLK=SYSOSC, CoreMark, execute from flash | 3.3V | 32MHz | 12.6 | 14 | 12.8 | 15 | 14.1 | 16 | 15.4 | 19 | 18.3 | 29 | ||
| IDD (Run) per MHz | MCLK=SYSPLL, SYSPLLREF=SYSOSC CoreMark, execute from flash |
3.3V | 160MHz | 210 | 229 | 211 | 216 | 217 | 248 | 224 | 277 | 237 | 340 | µA/Mhz |
| MCLK=SYSPLL, SYSPLLREF=SYSOSC While(1), execute from flash | 3.3V | 160MHz | 206 | 213 | 207 | 211 | 213 | 243 | 220 | 273 | 232 | 332 | ||
| SLEEP Mode | ||||||||||||||
| IDD (Sleep) | MCLK=SYSPLL, SYSPLLREF=SYSOSC CPU is halted | 160MHz | 9.5 | 11 | 9.7 | 12 | 10.7 | 17 | 11.6 | 21 | 13.6 | 31 | mA | |
| MCLK=SYSOSC, CPU is halted | 32MHz | 3.2 | 5 | 3.3 | 5 | 4.2 | 10 | 5.2 | 14 | 7.2 | 24 | |||