SLASFH8 March 2026 MSPM33C321A-Q1
ADVANCE INFORMATION
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VDD | Power supply range | 1.71 | 3.6 | V | ||
| dVDD/dt | VDD (supply voltage) slew rate | Rising | 0.1 | V/us | ||
| dVDD/dt | VDD (supply voltage) slew rate | Falling (1) | 0.01 | V/us | ||
| dVDD/dt | VDD (supply voltage) slew rate | Falling, STANDBY | 0.1 | V/ms | ||
| VPOR+ | Power-on reset voltage level | Rising | 0.95 | 1.30 | 1.56 | V |
| VPOR- | Power-on reset voltage level | Falling | 0.9 | 1.25 | 1.53 | V |
| VHYS, POR | POR hysteresis | 45 | mV | |||
| VBOR0+, COLD | Brown-out reset voltage level 0 (default level) | Cold start, rising | 1.5 | 1.6 | 1.7 | V |
| VBOR0+ | Brown-out reset voltage level 0 (default level) | Rising (1) | 1.625 | 1.66 | 1.695 | V |
| VBOR0- | Brown-out reset voltage level 0 (default level) | Falling (1) | 1.61 | 1.645 | 1.68 | V |
| VBOR0, STBY | Brown-out reset voltage level 0 (default level) | STANDBY mode | 1.54 | 1.625 | 1.69 | V |
| VBOR1+ | Brown-out-reset voltage level 1 | Rising (1) | 2.13 | 2.17 | 2.21 | V |
| VBOR1- | Brown-out-reset voltage level 1 | Falling (1) | 2.10 | 2.14 | 2.18 | V |
| VBOR1, STBY | Brown-out-reset voltage level 1 | STANDBY mode | 2.06 | 2.13 | 2.215 | V |
| VBOR2+ | Brown-out-reset voltage level 2 | Rising (1) | 2.73 | 2.77 | 2.82 | V |
| VBOR2- | Brown-out-reset voltage level 2 | Falling (1) | 2.7 | 2.74 | 2.79 | V |
| VBOR2, STBY | Brown-out-reset voltage level 2 | STANDBY mode | 2.62 | 2.71 | 2.8 | V |
| VBOR3+ | Brown-out-reset voltage level 3 | Rising (1) | 2.88 | 2.96 | 3.04 | V |
| VBOR3- | Brown-out-reset voltage level 3 | Falling (1) | 2.85 | 2.93 | 3.01 | V |
| VBOR3, STBY | Brown-out-reset voltage level 3 | STANDBY mode | 2.82 | 2.92 | 3.02 | V |
| VHYS,BOR | Brown-out reset hysteresis | Level 0 | 15 | mV | ||
| VHYS,BOR | Brown-out reset hysteresis | Levels 1-3 | 34 | mV | ||
| tPD:BOR | BOR propagation delay | RUN/SLEEP/STOP mode | 10 | us | ||
| tPD:BOR | BOR propagation delay | STANDBY mode | 100 | us | ||