SLASFH8 March 2026 MSPM33C321A-Q1
ADVANCE INFORMATION
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| Low frequency crystal oscillator (LFXT) | ||||||
| fLFXT | LFXT frequency | 32768 | Hz | |||
| DCLFXT | LFXT duty cycle | 30 | 70 | % | ||
| OALFXT | LFXT crystal oscillation allowance | 419 | kΩ | |||
| CL, eff | Integrated effective load capacitance(1) | 1 | pF | |||
| tstart, LFXT | LFXT start-up time | 483 | 640 | ms | ||
| ILFXT | LFXT current consumption | XT1DRIVE=TBD, LOWCAP=TBD | 200 | nA | ||
| Low frequency digital clock input (LFCLK_IN) | ||||||
| fLFIN | LFCLK_IN frequency (2) | SETUSEEXLF=1 | 29491 | 32768 | 36045 | Hz |
| DCLFIN | LFCLK_IN duty cycle (2) | SETUSEEXLF=1 | 40 | 60 | % | |
| LFCLK Monitor | ||||||
| fFAULTLF | LFCLK monitor fault frequency (3) | MONITOR=1 | 2800 | 4200 | 8400 | Hz |