SLASFH8 March 2026 MSPM33C321A-Q1
ADVANCE INFORMATION
| PARAMETER | ULPCLK | -40°C | 25°C | 85°C | 105°C | 125°C | UNIT | ||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| TYP | MAX | TYP | MAX | TYP | MAX | TYP | MAX | TYP | MAX | ||||
| IDD (VBAT) | LF-XT and RTC is running | 32kHz | 2.1 | 2.2 | 2.8 | 3.6 | 5.1 | uA | |||||
| LFOSC and IWDG is running | 32kHz | 2.5 | 2.5 | 3.2 | 3.9 | 5.5 | uA | ||||||