SLASFH8 March 2026 MSPM33C321A-Q1
ADVANCE INFORMATION
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| Vdac | DAC output range | 0 | VDD | V | |||
| Vdac-code | 8-bit DAC output voltage for a given code | VIN = reference voltage into 8-bit DAC, n = 0 to 255 |
VIN × (n+1) / 256 | V | |||
| INL | Integral nonlinearity of 8-bit DAC | -1 | 1 | LSB | |||
| DNL | Differential nonlinearity of 8-bit DAC | -1 | 1 | LSB | |||
| Gain error | Gain error of 8-bit DAC | Reference voltage = VDD | -2 | 2 | % of FSR | ||
| Offset error | Offset error of 8-bit DAC | -5 | 5 | mV | |||
| tdac_settle | 8-bit DAC settling time in static mode | DACCODE0 = 0 → 255, DAC output accurate to 1 LSB | 1 | µs | |||
| tdac_settle | 8-bit DAC settling time in sample mode | DACCODE0 = 0 → 255, DAC output accurate to 1 LSB | 40 | µs | |||