SLAU367P October 2012 – April 2020 MSP430FR5041 , MSP430FR5043 , MSP430FR50431 , MSP430FR5847 , MSP430FR58471 , MSP430FR5848 , MSP430FR5849 , MSP430FR5857 , MSP430FR5858 , MSP430FR5859 , MSP430FR5867 , MSP430FR58671 , MSP430FR5868 , MSP430FR5869 , MSP430FR5870 , MSP430FR5872 , MSP430FR58721 , MSP430FR5887 , MSP430FR5888 , MSP430FR5889 , MSP430FR58891 , MSP430FR5922 , MSP430FR59221 , MSP430FR5947 , MSP430FR59471 , MSP430FR5948 , MSP430FR5949 , MSP430FR5957 , MSP430FR5958 , MSP430FR5959 , MSP430FR5962 , MSP430FR5964 , MSP430FR5967 , MSP430FR5968 , MSP430FR5969 , MSP430FR5969-SP , MSP430FR59691 , MSP430FR5970 , MSP430FR5972 , MSP430FR59721 , MSP430FR5986 , MSP430FR5987 , MSP430FR5988 , MSP430FR5989 , MSP430FR5989-EP , MSP430FR59891 , MSP430FR5992 , MSP430FR5994 , MSP430FR59941 , MSP430FR6005 , MSP430FR6007 , MSP430FR6035 , MSP430FR6037 , MSP430FR60371 , MSP430FR6041 , MSP430FR6043 , MSP430FR60431 , MSP430FR6045 , MSP430FR6047 , MSP430FR60471 , MSP430FR6820 , MSP430FR6822 , MSP430FR68221 , MSP430FR6870 , MSP430FR6872 , MSP430FR68721 , MSP430FR6877 , MSP430FR6879 , MSP430FR68791 , MSP430FR6887 , MSP430FR6888 , MSP430FR6889 , MSP430FR68891 , MSP430FR6920 , MSP430FR6922 , MSP430FR69221 , MSP430FR6927 , MSP430FR69271 , MSP430FR6928 , MSP430FR6970 , MSP430FR6972 , MSP430FR69721 , MSP430FR6977 , MSP430FR6979 , MSP430FR69791 , MSP430FR6987 , MSP430FR6988 , MSP430FR6989 , MSP430FR69891
ADC12_B Interrupt Flag 0 Register
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| ADC12IFG15 | ADC12IFG14 | ADC12IFG13 | ADC12IFG12 | ADC12IFG11 | ADC12IFG10 | ADC12IFG9 | ADC12IFG8 |
| rw-(0) | rw-(0) | rw-(0) | rw-(0) | rw-(0) | rw-(0) | rw-(0) | rw-(0) |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| ADC12IFG7 | ADC12IFG6 | ADC12IFG5 | ADC12IFG4 | ADC12IFG3 | ADC12IFG2 | ADC12IFG1 | ADC12IFG0 |
| rw-(0) | rw-(0) | rw-(0) | rw-(0) | rw-(0) | rw-(0) | rw-(0) | rw-(0) |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15 | ADC12IFG15 | RW | 0h |
ADC12MEM15 interrupt flag. This bit is set when ADC12MEM15 is loaded with a conversion result. The ADC12IFG15 bit is reset if ADC12MEM15 is accessed, or it can be reset with software. 0b = No interrupt pending 1b = Interrupt pending |
| 14 | ADC12IFG14 | RW | 0h |
ADC12MEM14 interrupt flag. This bit is set when ADC12MEM14 is loaded with a conversion result. The ADC12IFG14 bit is reset if ADC12MEM14 is accessed, or it can be reset with software. 0b = No interrupt pending 1b = Interrupt pending |
| 13 | ADC12IFG13 | RW | 0h |
ADC12MEM13 interrupt flag. This bit is set when ADC12MEM13 is loaded with a conversion result. The ADC12IFG13 bit is reset if ADC12MEM13 is accessed, or it can be reset with software. 0b = No interrupt pending 1b = Interrupt pending |
| 12 | ADC12IFG12 | RW | 0h |
ADC12MEM12 interrupt flag. This bit is set when ADC12MEM12 is loaded with a conversion result. The ADC12IFG12 bit is reset if ADC12MEM12 is accessed, or it can be reset with software. 0b = No interrupt pending 1b = Interrupt pending |
| 11 | ADC12IFG11 | RW | 0h |
ADC12MEM11 interrupt flag. This bit is set when ADC12MEM11 is loaded with a conversion result. The ADC12IFG11 bit is reset if ADC12MEM11 is accessed, or it can be reset with software. 0b = No interrupt pending 1b = Interrupt pending |
| 10 | ADC12IFG10 | RW | 0h |
ADC12MEM10 interrupt flag. This bit is set when ADC12MEM10 is loaded with a conversion result. The ADC12IFG10 bit is reset if ADC12MEM10 is accessed, or it can be reset with software. 0b = No interrupt pending 1b = Interrupt pending |
| 9 | ADC12IFG9 | RW | 0h |
ADC12MEM9 interrupt flag. This bit is set when ADC12MEM9 is loaded with a conversion result. The ADC12IFG9 bit is reset if ADC12MEM9 is accessed, or it can be reset with software. 0b = No interrupt pending 1b = Interrupt pending |
| 8 | ADC12IFG8 | RW | 0h |
ADC12MEM8 interrupt flag. This bit is set when ADC12MEM8 is loaded with a conversion result. The ADC12IFG8 bit is reset if ADC12MEM8 is accessed, or it can be reset with software. 0b = No interrupt pending 1b = Interrupt pending |
| 7 | ADC12IFG7 | RW | 0h |
ADC12MEM7 interrupt flag. This bit is set when ADC12MEM7 is loaded with a conversion result. The ADC12IFG7 bit is reset if ADC12MEM7 is accessed, or it can be reset with software. 0b = No interrupt pending 1b = Interrupt pending |
| 6 | ADC12IFG6 | RW | 0h |
ADC12MEM6 interrupt flag. This bit is set when ADC12MEM6 is loaded with a conversion result. The ADC12IFG6 bit is reset if ADC12MEM6 is accessed, or it can be reset with software. 0b = No interrupt pending 1b = Interrupt pending |
| 5 | ADC12IFG5 | RW | 0h |
ADC12MEM5 interrupt flag. This bit is set when ADC12MEM5 is loaded with a conversion result. The ADC12IFG5 bit is reset if ADC12MEM5 is accessed, or it can be reset with software. 0b = No interrupt pending 1b = Interrupt pending |
| 4 | ADC12IFG4 | RW | 0h |
ADC12MEM4 interrupt flag. This bit is set when ADC12MEM4 is loaded with a conversion result. The ADC12IFG4 bit is reset if ADC12MEM4 is accessed, or it can be reset with software. 0b = No interrupt pending 1b = Interrupt pending |
| 3 | ADC12IFG3 | RW | 0h |
ADC12MEM3 interrupt flag. This bit is set when ADC12MEM3 is loaded with a conversion result. The ADC12IFG3 bit is reset if ADC12MEM3 is accessed, or it can be reset with software. 0b = No interrupt pending 1b = Interrupt pending |
| 2 | ADC12IFG2 | RW | 0h |
ADC12MEM2 interrupt flag. This bit is set when ADC12MEM2 is loaded with a conversion result. The ADC12IFG2 bit is reset if ADC12MEM2 is accessed, or it can be reset with software. 0b = No interrupt pending 1b = Interrupt pending |
| 1 | ADC12IFG1 | RW | 0h |
ADC12MEM1 interrupt flag. This bit is set when ADC12MEM1 is loaded with a conversion result. The ADC12IFG1 bit is reset if ADC12MEM1 is accessed, or it can be reset with software. 0b = No interrupt pending 1b = Interrupt pending |
| 0 | ADC12IFG0 | RW | 0h |
ADC12MEM0 interrupt flag. This bit is set when ADC12MEM0 is loaded with a conversion result. The ADC12IFG0 bit is reset if ADC12MEM0 is accessed, or it can be reset with software. 0b = No interrupt pending 1b = Interrupt pending |