SLAU367P October 2012 – April 2020 MSP430FR5041 , MSP430FR5043 , MSP430FR50431 , MSP430FR5847 , MSP430FR58471 , MSP430FR5848 , MSP430FR5849 , MSP430FR5857 , MSP430FR5858 , MSP430FR5859 , MSP430FR5867 , MSP430FR58671 , MSP430FR5868 , MSP430FR5869 , MSP430FR5870 , MSP430FR5872 , MSP430FR58721 , MSP430FR5887 , MSP430FR5888 , MSP430FR5889 , MSP430FR58891 , MSP430FR5922 , MSP430FR59221 , MSP430FR5947 , MSP430FR59471 , MSP430FR5948 , MSP430FR5949 , MSP430FR5957 , MSP430FR5958 , MSP430FR5959 , MSP430FR5962 , MSP430FR5964 , MSP430FR5967 , MSP430FR5968 , MSP430FR5969 , MSP430FR5969-SP , MSP430FR59691 , MSP430FR5970 , MSP430FR5972 , MSP430FR59721 , MSP430FR5986 , MSP430FR5987 , MSP430FR5988 , MSP430FR5989 , MSP430FR5989-EP , MSP430FR59891 , MSP430FR5992 , MSP430FR5994 , MSP430FR59941 , MSP430FR6005 , MSP430FR6007 , MSP430FR6035 , MSP430FR6037 , MSP430FR60371 , MSP430FR6041 , MSP430FR6043 , MSP430FR60431 , MSP430FR6045 , MSP430FR6047 , MSP430FR60471 , MSP430FR6820 , MSP430FR6822 , MSP430FR68221 , MSP430FR6870 , MSP430FR6872 , MSP430FR68721 , MSP430FR6877 , MSP430FR6879 , MSP430FR68791 , MSP430FR6887 , MSP430FR6888 , MSP430FR6889 , MSP430FR68891 , MSP430FR6920 , MSP430FR6922 , MSP430FR69221 , MSP430FR6927 , MSP430FR69271 , MSP430FR6928 , MSP430FR6970 , MSP430FR6972 , MSP430FR69721 , MSP430FR6977 , MSP430FR6979 , MSP430FR69791 , MSP430FR6987 , MSP430FR6988 , MSP430FR6989 , MSP430FR69891
The output modes are defined by the OUTMOD bits and are described in Table 25-2. The OUTn signal is changed with the rising edge of the timer clock for all modes except mode 0. Output modes 2, 3, 6, and 7 are not useful for output unit 0 because EQUn = EQU0.
| OUTMODx | Mode | Description |
|---|---|---|
| 000 | Output | The output signal OUTn is defined by the OUT bit. The OUTn signal updates immediately when OUT is updated. |
| 001 | Set | The output is set when the timer counts to the TAxCCRn value. It remains set until a reset of the timer, or until another output mode is selected and affects the output. |
| 010 | Toggle/Reset | The output is toggled when the timer counts to the TAxCCRn value. It is reset when the timer counts to the TAxCCR0 value. |
| 011 | Set/Reset | The output is set when the timer counts to the TAxCCRn value. It is reset when the timer counts to the TAxCCR0 value. |
| 100 | Toggle | The output is toggled when the timer counts to the TAxCCRn value. The output period is double the timer period. |
| 101 | Reset | The output is reset when the timer counts to the TAxCCRn value. It remains reset until another output mode is selected and affects the output. |
| 110 | Toggle/Set | The output is toggled when the timer counts to the TAxCCRn value. It is set when the timer counts to the TAxCCR0 value. |
| 111 | Reset/Set | The output is reset when the timer counts to the TAxCCRn value. It is set when the timer counts to the TAxCCR0 value. |