SLAU367P October 2012 – April 2020 MSP430FR5041 , MSP430FR5043 , MSP430FR50431 , MSP430FR5847 , MSP430FR58471 , MSP430FR5848 , MSP430FR5849 , MSP430FR5857 , MSP430FR5858 , MSP430FR5859 , MSP430FR5867 , MSP430FR58671 , MSP430FR5868 , MSP430FR5869 , MSP430FR5870 , MSP430FR5872 , MSP430FR58721 , MSP430FR5887 , MSP430FR5888 , MSP430FR5889 , MSP430FR58891 , MSP430FR5922 , MSP430FR59221 , MSP430FR5947 , MSP430FR59471 , MSP430FR5948 , MSP430FR5949 , MSP430FR5957 , MSP430FR5958 , MSP430FR5959 , MSP430FR5962 , MSP430FR5964 , MSP430FR5967 , MSP430FR5968 , MSP430FR5969 , MSP430FR5969-SP , MSP430FR59691 , MSP430FR5970 , MSP430FR5972 , MSP430FR59721 , MSP430FR5986 , MSP430FR5987 , MSP430FR5988 , MSP430FR5989 , MSP430FR5989-EP , MSP430FR59891 , MSP430FR5992 , MSP430FR5994 , MSP430FR59941 , MSP430FR6005 , MSP430FR6007 , MSP430FR6035 , MSP430FR6037 , MSP430FR60371 , MSP430FR6041 , MSP430FR6043 , MSP430FR60431 , MSP430FR6045 , MSP430FR6047 , MSP430FR60471 , MSP430FR6820 , MSP430FR6822 , MSP430FR68221 , MSP430FR6870 , MSP430FR6872 , MSP430FR68721 , MSP430FR6877 , MSP430FR6879 , MSP430FR68791 , MSP430FR6887 , MSP430FR6888 , MSP430FR6889 , MSP430FR68891 , MSP430FR6920 , MSP430FR6922 , MSP430FR69221 , MSP430FR6927 , MSP430FR69271 , MSP430FR6928 , MSP430FR6970 , MSP430FR6972 , MSP430FR69721 , MSP430FR6977 , MSP430FR6979 , MSP430FR69791 , MSP430FR6987 , MSP430FR6988 , MSP430FR6989 , MSP430FR69891
Real-Time Clock Prescale Timer 0 Control Register
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| Reserved | RT0PSDIV(1) | Reserved | RT0PSHOLD(1) | ||||
| r0 | r0 | rw-(0) | rw-(0) | rw-(0) | r0 | r0 | rw-(1) |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| Reserved | RT0IP(1) | RT0PSIE | RT0PSIFG | ||||
| r0 | r0 | r0 | rw-(0) | rw-(0) | rw-(0) | rw-0 | rw-(0) |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-14 | Reserved | R | 0h |
Reserved. Always reads as 0. |
| 13-11 | RT0PSDIV | RW | 0h |
Prescale timer 0 clock divide. These bits control the divide ratio of the RT0PS counter. In real-time clock calendar mode, these bits are don't care for RT0PS and RT1PS. RT0PS clock output is automatically set to /256. RT1PS clock output is automatically set to /128. 000b = Divide by 2 001b = Divide by 4 010b = Divide by 8 011b = Divide by 16 100b = Divide by 32 101b = Divide by 64 110b = Divide by 128 111b = Divide by 256 |
| 10-9 | Reserved | R | 0h |
Reserved. Always reads as 0. |
| 8 | RT0PSHOLD | RW | 1h |
Prescale timer 0 hold. In real-time clock calendar mode, this bit is don't care. RT0PS is stopped by the RTCHOLD bit. 0b = RT0PS is operational 1b = RT0PS is held |
| 7-5 | Reserved | R | 0h |
Reserved. Always reads as 0. |
| 4-2 | RT0IP | RW | 0h |
Prescale timer 0 interrupt interval 000b = Divide by 2 001b = Divide by 4 010b = Divide by 8 011b = Divide by 16 100b = Divide by 32 101b = Divide by 64 110b = Divide by 128 111b = Divide by 256 |
| 1 | RT0PSIE | RW | 0h |
Prescale timer 0 interrupt enable 0b = Interrupt not enabled 1b = Interrupt enabled |
| 0 | RT0PSIFG | RW | 0h |
Prescale timer 0 interrupt flag 0b = No time event occurred 1b = Time event occurred |