SLAU966 February 2025 MSPM0C1103 , MSPM0C1103-Q1 , MSPM0C1104 , MSPM0C1104-Q1 , MSPM0C1105 , MSPM0C1105-Q1 , MSPM0C1106 , MSPM0C1106-Q1 , MSPM0G1106 , MSPM0G1107 , MSPM0G1218 , MSPM0G1506 , MSPM0G1507 , MSPM0G1518 , MSPM0G1519 , MSPM0G3106 , MSPM0G3106-Q1 , MSPM0G3107 , MSPM0G3107-Q1 , MSPM0G3218-Q1 , MSPM0G3506 , MSPM0G3506-Q1 , MSPM0G3507 , MSPM0G3507-Q1 , MSPM0G3518 , MSPM0G3518-Q1 , MSPM0G3519 , MSPM0G3519-Q1 , MSPM0H3215 , MSPM0H3216 , MSPM0L1105 , MSPM0L1106 , MSPM0L1116 , MSPM0L1116-Q1 , MSPM0L1117 , MSPM0L1117-Q1 , MSPM0L1126 , MSPM0L1126-Q1 , MSPM0L1127 , MSPM0L1127-Q1 , MSPM0L1227 , MSPM0L1227-Q1 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346 , MSPM0L2116 , MSPM0L2117 , MSPM0L2228
NXP devices have similar operating modes. Table 3-8 gives a brief comparison between NXP and MSPM0 devices.
| S32K1XX Series | KEA128x | KM35x | MSPM0 | |||||
|---|---|---|---|---|---|---|---|---|
| Mode | Description | Mode | Description | Mode | Description | Mode | Description | |
| Run/High Speed Run | Full clocking and peripherals available | Run | Full clocking and peripherals available | Run | Full clocking and peripherals available | Run | 0 | Full clocking and peripherals available |
| 1 | SYSOSC at set frequency; CPUCLK and MCLK limit to 32kHz | |||||||
| 2 | SYSOSC disabled; CPUCLK and MCLK limit to 32kHz | |||||||
| VLPR | Reduced clock speed; Most peripherals remain enabled | N/A | N/A | N/A | N/A | N/A | ||
| VLPS | CPU stopped; Some clocks and peripherals remain enabled | NORMAL WAIT | CPU stopped; peripherals individually enabled | NORMAL WAIT | CPU stopped; peripherals individually enabled | Sleep | 0 | CPU not clocked |
| 1 | Same as Run1, but CPU not clocked | |||||||
| 2 | Same as Run2, but CPU not clocked | |||||||
| STOP | CPU and system clocks stopped; Some peripherals remain enabled | NORMAL STOP | CPU and system clocks stopped; Some peripherals remain enabled | NORMAL STOP | CPU and system clocks stopped; Some peripherals remain enabled | Stop | 0 | Sleep 0 + PD1 disabled |
| 1 | Sleep 1 + SYSOSC gear shifted to 4MHz | |||||||
| 2 | Sleep 2 + ULPCLK limited to 32kHz | |||||||
| Standby | 0 | Lowest power with BOR capability; all PD0 peripherals can receive ULPCLK and LFCLK at 32kHz; RTC available with RTCCLK | ||||||
| 1 | Only TIMG0 and TIMG1 can receive ULPCLK or LFCLK at 32kHz; RTC available with RTCCLK | |||||||
| Shutdown | No clocks, BOR, or RTC. Core regulation off. PD1 And PD0 disabled. Exit triggers reset level BOR. | |||||||