SLLSFT1 October 2026 TIOM2212
ADVANCE INFORMATION
The TIOM2212 dual channel IO-Link controller implements two independent IO-Link interfaces for industrial bidirectional, point-to-point communication with an integrated frame handler. The device can be connected to two IO-Link devices through a three-wire interface and integrates automatic wake-up pulse generation, communication sequencer, and ready pulse detection for simplified communication with IO-Link devices. The integrated frame handlers can be controlled via SPI, eliminating the need for external UARTs, but for legacy systems or non-standard frame sizes, a UART interface is available for maximum flexibility.
The TIOM2212 is designed to provide high flexibility and system-level integration for industrial automation. This device supports advanced status indications with integrated LED drivers, external NFET gate drivers for high-power L+ supply and C/Q device actuation, and configurable digital features for port synchronization and system monitoring. The device architecture also enables efficeint, high-speed SPI communication for rapid data updates and maximum system integration.