SLLSFT1 October 2026 TIOM2212
ADVANCE INFORMATION
| PIN NO | PIN NAME | TYPE | DESCRIPTION |
|---|---|---|---|
| 1 | VL | Supply | 1.71V-5.5V logic supply. |
| 2 | A0 | I | Address input 0. Connect directly to VL or ground. |
| 3 | A1 | I | Address input 1. Connect directly to VL or ground. |
| 4 | XO | O | Crystal oscillator input. Connect a crystal between XI and XO to use crystal clocking. Leave unconnected if using the internal clock. |
| 5 | XI/CLKI | I | Crystal oscillator input. Connect a crystal between XI and XO to use crystal clocking. Can also be configured as clock input from adjacent device on start-up. |
| 6 | CLKO | O | Internal clock out, connect to CLKI of the next device when using multiple. To reduce the need for multiple crystal oscillators. |
| 7 | RESET | I | Active-low hardware reset input. Connect to VL through a pull-up resistor. |
| 8 | IRQ | O | Active-low hardware interrupt output. Connect to VL through a pull-up resistor. |
| 9 | SDI | I | SPI Serial Data Input. Data is captured on the positive edge of SCLK. |
| 10 | SDO | O | SPI Serial Data Output. Data is shifted out on the negative edge of SCLK. |
| 11 | SCLK | I | SPI Clock Input. |
| 12 | CS | I | SPI Chip Select Pin (active low). |
| 13 | LED1A | O | Channel A LED driver. Connect a current limiting resistor in series. |
| 14 | LED2A | O | Channel A LED driver. Connect a current limiting resistor in series. |
| 15 | RXDIA/LED3A | O | Channel A DI receiver output / configurable LED driver. When used as RX, connect to micro-controller as part of optional UART control. When used as LED driver, connect a current limiting resistor in series. |
| 16 | RXCQA/LED4A | O | Channel A C/Q receiver output / configurable LED driver. When used as RX, connect to micro-controller as part of optional UART control. When used as LED driver, connect a current limiting resistor in series. |
| 17 | TXENA/LED5A | I | Channel A optional UART C/Q transmit enable / configurable LED driver. When used as TX enable, connect to micro-controller as part of optional UART control. When used as LED driver, connect a current limiting resistor in series. |
| 18 | TXA/LED6A | I | Channel A optional UART C/Q transmit input / configurable LED driver. When used as TX input, connect to micro-controller as part of optional UART control. When used as LED driver, connect a current limiting resistor in series. |
| 19 | SNS_LPA | O | Channel A L+ current sense output. Connect resistor to ground. |
| 20 | SNS_CQA | O | Channel A C/Q current sense output. Connect resistor to ground. |
| 21 | LPA | Supply | Power supply input (24V nominal) to the device. Connect 100Ω in series with L+. Connect 1µF capacitor to LM (ground) as close to the device as possible. |
| 22 | GA | O | Channel A external gate driver control for L+. Connect to gate of external NMOS for reverse current blocking and L+ control. |
| 23 | SA | I | Channel A sense input for external gate driver control on L+. Connect across shunt resistor with VCCA. |
| 24 | VCCA | Supply | Channel A VCC supply input. Connect 1µF capacitor to LM (ground) as close to the device as possible. Internally shorted to VCCB. |
| 25 | CQG1A | O | Channel A external gate driver control for C/Q HSS. Connect to gate of external NMOS FET to enable high current, C/Q drive. |
| 26 | CQS1A | I | Channel A sense input for external gate driver control on C/Q high-side switch (HSS). Connect across shunt resistor with CQS2. |
| 27 | CQS2A | I | Channel A sense input for external gate driver control on C/Q high-side switch. Connect across shunt resistor with CQS1. |
| 28 | CQG2A | O | Channel A external gate driver control for C/Q HSS. Connect to gate of external NMOS to enable high current C/Q drive. |
| 29 | CQA | I/O | Channel A transceiver input/output |
| 30 | DIA | I | Channel A digital input, connect a 100Ω resistor in series. |
| 31 | D1B | I | Channel B digital input, connect a 100Ω resistor in series. |
| 32 | CQB | I/O | Channel B transceiver input/output |
| 33 | CGG2B | O | Channel B external gate driver control for C/Q HSS. Connect to gate of external NMOS to enable high current, C/Q drive. |
| 34 | CQS2B | I | Channel B sense input for external gate driver control on C/Q HSS. Connect across shunt resistor with CQS1. |
| 35 | CQS1B | O | Channel B sense input for external gate driver control on C/Q HSS. Connect across shunt resistor with CQS2. |
| 36 | CQG1B | I | Channel B external gate driver control for C/Q HSS. Connect to gate of external NMOS to enable high current C/Q drive. |
| 37 | VCCB | Supply | Channel B VCC supply input. Connect 1µF capacitor to LM (ground) as close to the device as possible. Internally shorted to VCCA |
| 38 | SB | I | Channel B sense input for external gate driver control on L+. Connect across shunt resistor with VCCA. |
| 39 | GB | O | Channel B external gate driver control for L+. Connect to gate of external NMOS for reverse current blocking and L+ control. |
| 40 | LPB | Supply | Power supply input (24V nominal) to the device. Connect 100Ω in series with L+. Connect 1µF capacitor to LM (ground) as close to the device as possible. |
| 41 | SNS_CQB | O | Channel B C/Q current sense output. Connect resistor to ground. |
| 42 | SNS_LPB | O | Channel B L+ current sense output. Connect resistor to ground. |
| 43 | TXB/LED6B | I | Channel B optional UART C/Q transmit input / configurable LED driver. When used as TX input, connect to micro-controller as part of optional UART control. When used as LED driver, connect a current limiting resistor in series. |
| 44 | TXENB/LED5B | I | Channel B optional UART C/Q transmit enable / configurable LED driver. When used as TX enable, connect to micro-controller as part of optional UART control. When used as LED driver, connect a current limiting resistor in series. |
| 45 | RXCQB\LED4B | O | Channel B C/Q receiver output / configurable LED driver . When used as RX, connect to micro-controller as part of optional UART control. When used as LED driver, connect a current limiting resistor in series. |
| 46 | RXD1B/LED3B | O | Channel B DI receiver output / configurable LED driver. When used as RX, connect to micro-controller as part of optional UART control. When used as LED driver, connect a current limiting resistor in series. |
| 47 | LED2B | O | Channel B LED driver. Connect a current limiting resistor in series. |
| 48 | LED1B | O | Channel B LED driver. Connect a current limiting resistor in series. |
| – | Thermal Pad | GND | Connect to L- for maximum thermal and electrical performance. |