SLLSFT1 October 2026 TIOM2212
ADVANCE INFORMATION
CQ receiver thresholds are compliant to the IOLINK standard by default. However, to enable operations for lower LP values, the threshold can be set to ratio-matric with respect to LP. This can be done by setting CQ_RX_VTH_EN bits (in CQ_CFG) to 01. The thresholds will now be compatible with IOLINK standard for LP >= 18V and is ratio-matric for LP < 18V (FigureX).
The thresholds can also be set to be compatible with IEC 61131-2 type 2/3 by setting CQ_RX_VTH_EN bits (in CQ_CFG) to 10.