SLLSFT1 October   2026 TIOM2212

ADVANCE INFORMATION  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Switching Characteristics
  7. 6 Parameter Measurement Information
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  L+ Supply Controller
        1. 7.3.1.1 Auto-retry feature
        2. 7.3.1.2 Current sense feature
      2. 7.3.2  C/Q Transceiver
        1. 7.3.2.1 CQ Driver Fault Detection
        2. 7.3.2.2 CQ Reverse Polarity Protection
        3. 7.3.2.3 CQ Current Source or Sink
        4. 7.3.2.4 CQ Receiver Output
        5. 7.3.2.5 CQ Receiver Threshold
        6. 7.3.2.6 CQ/RX Receiver Glitch Filter
      3. 7.3.3  High-side Switch (HSS) Gate Driver
      4. 7.3.4  DI Receiver
      5. 7.3.5  Reverse Polarity Protection
      6. 7.3.6  Thermal Warning and Shutdown
      7. 7.3.7  Clocking
      8. 7.3.8  Power Up Sequence (TIOM2212)
      9. 7.3.9  Device Functional Modes
        1. 7.3.9.1 IO-Link PHY Mode
          1. 7.3.9.1.1 Integrated Automated Sequences
        2. 7.3.9.2 UART Mode
        3. 7.3.9.3 Frame Handler Mode
        4. 7.3.9.4 Extended Frame Handler Mode
      10. 7.3.10 SPI Communication
      11. 7.3.11 SPI Modes and Frame Formats
      12. 7.3.12 Memory and Registry Maps
        1. 7.3.12.1 device Registers
        2. 7.3.12.2 channel Registers
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
    3. 8.3 Power Supply Recommendations
  10. 9 Device and Documentation Support
    1. 9.1 Receiving Notification of Documentation Updates
    2. 9.2 Support Resources
    3. 9.3 Trademarks
    4. 9.4 Electrostatic Discharge Caution
    5. 9.5 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information
    1. 11.1 Tape and Reel Information
    2. 11.2 Mechanical Data

SPI Communication

Controlling the device via SPI can be handled via normal SPI mode, with one target and one register read and write, but for flexibility and to maximize throughput on the SPI bus, the device also supports alternative modes. Both broadcast and burst modes are supported to minimize overhead of the host MCU.

Normal unicast mode enables read and writes to one device and one register based on the hardware address and register address.

Global broadcast ignores the hardware address bits and implements the write command across all devices sharing a CS line. This allows the user to write defaults quickly for the whole system with one command.

Burst mode increments either the byte or bank address (depending on the mode) to write or read multiple registers with a single command. Byte burst mode increments the register address by 1, while bank burst mode increments to the next bank (device bank, channel A bank, channel B bank).

Burst mode and broadcast mode can be used together, to write the configuration to all devices in the system, across multiple registers, with one SPI command. SDI bytes are returned during write to validate the data written.

Note: In broadcast, the SPI SDO loop back to verify written data cannot be used.