SLOSE88A December 2024 – March 2025 TAS6754-Q1
PRODUCTION DATA
AUTOREC is a device-internally generated state that cannot be manually set by the user.
If one or more channels of the device are in PLAY state and encounter a fault, the device needs to take protective actions and shutdown one or more audio channels. The output FETs of the affected channels are turned off and the output pins become high impedance. Once the cause for the protective shutdown is no longer present, the device auto-recovers and resumes back to PLAY. The reported state for affected channels is 'AUTOREC'.
Possible reason for individual channels to enter this state is:
Possible reasons for all channels to enter this state are: