SLOSE88A December 2024 – March 2025 TAS6754-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| OPERATING CURRENT | |||||||
| IDVDD | DVDD supply current | All channels playing, -60dB Signal | 22 | 28 | mA | ||
| All channels playing, -60dB Signal, DVDD = 3.3V | 22 | ||||||
| IPVDD_IDLE | PVDD idle current | All channels playing, no audio input, FSW = 2.048MHz | 47 | 60 | mA | ||
| IVBAT_IDLE | VBAT idle current | All channels playing, no audio input, FSW = 2.048MHz | 115 | 130 | mA | ||
| IPVDD_Shutdown | PVDD shutdown current | PD active, DVDD = 0V | 4 | 5 | μA | ||
| IVBAT_Shutdown | VBAT shutdown current | PD active, DVDD = 0V | 5 | 7 | μA | ||
| ITOTAL_Shutdown | PVDD+VBAT shutdown current | PD active, DVDD = 0V | 12 | μA | |||
| IDVDD_Shutdown | DVDD shutdown current | PD active, DVDD = 1.8V | 1 | 3 | μA | ||
| PD active, DVDD = 3.3V | 1 | 3 | |||||
| OUTPUT POWER | |||||||
| PO_BTL | Output power per channel, BTL | 4Ω, PVDD = 14.4V, THD+N = 1%,TC = 75℃ | 21 | 23 | W | ||
| 4Ω, PVDD = 14.4V, THD+N = 10%,TC = 75℃ | 26 | 30 | |||||
| 4Ω, PVDD = 18V, THD+N = 1%,TC = 75℃ | 33 | 37 | |||||
| 4Ω, PVDD = 18V, THD+N = 10%,TC = 75℃ | 41 | 46 | |||||
| 2Ω, PVDD = 14.4V, THD+N = 1%,TC = 75℃ | 37 | 40 | |||||
| 2Ω, PVDD = 14.4V, THD+N = 10%,TC = 75℃ | 44 | 50 | |||||
| EFFP | Power efficiency | 4 channels operating, 25W output power per channel, RL = 4Ω, PVDD = 14.4V, TC = 25°C; (includes output filter losses) | 87 | % | |||
| AUDIO PERFORMANCE | |||||||
| Vn | Output noise voltage | Zero input, A-weighting, Gain = -5dB to match PVDD of 14.4V |
35 | μV | |||
| G | Gain | Peak output voltage at full scale digital input | 28 | V/FS | |||
| THD+N | Total harmonic distortion + noise | 0.03 | % | ||||
| 20Hz to 20kHz | 0.08 | % | |||||
| FBW | Frequency response | 20Hz to 20kHz, without LC filter impact or integrated compensation |
0.5 | dB | |||
| GMUTE | Output attenuation | Assert MUTE and compare to amp playing 1W audio into 4Ω | 100 | dB | |||
| Crosstalk | Channel crosstalk | PVDD = 14.4Vdc, ƒ = 1kHz | -90 | -80 | dB | ||
| PSRR | Power-supply rejection ratio | PVDD = 14.4Vdc + 1VRMS, ƒ = 1kHz | -75 | dB | |||
| DIGITAL INPUT PINS | |||||||
| VIH | Input logic level high | 70 | %DVDD | ||||
| VIL | Input logic level low | 30 | |||||
| IIH | Input logic current | VI = DVDD | 15 | µA | |||
| IIL | VI = 0 | -15 | |||||
| DIGITAL OUTPUT PINS | |||||||
| VOH | Output voltage for logic level high | I = ±1mA | 90 | %DVDD | |||
| VOL | Output voltage for logic level low | 10 | |||||
| VOH | Output voltage for logic level high | DVDD = 3.3V, I = ±2mA | 90 | %DVDD | |||
| VOL | Output voltage for logic level low | DVDD = 3.3V, I = ±2mA | 10 | %DVDD | |||
| BYPASS VOLTAGES | |||||||
| VGVDD | Gate drive bypass pin voltage | 5 | V | ||||
| VAVDD_BYP , VVREG_BYP | Analog bypass pins voltage | 5 | V | ||||
| VDVDD_BYP, VPLL_BYP, VVR_DIG | Digital bypass pins voltage | 1.5 | V | ||||
| OVERVOLTAGE (OV) PROTECTION | |||||||
| PVDDOV_SET | PVDD overvoltage shutdown set | 19.1 | 20 | 21 | V | ||
| PVDDOV_HYS | PVDD overvoltage recovery hysteresis | 0.5 | V | ||||
| VBATOV_SET | VBAT overvoltage shutdown set | 19.1 | 20 | 22 | V | ||
| VBATOV_HYS | VBAT overvoltage recovery hysteresis | 0.5 | V | ||||
| UNDERVOLTAGE (UV) PROTECTION | |||||||
| PVDDUV_SET | PVDD undervoltage shutdown set | 3.5 | 4 | 4.5 | V | ||
| PVDDUV_HYS | PVDD undervoltage recovery hysteresis | 0.5 | V | ||||
| VBATUV_SET | VBAT undervoltage shutdown set | 3.5 | 4 | 4.5 | V | ||
| VBATUV_HYS | VBAT undervoltage recovery hysteresis | 0.5 | V | ||||
| DVDDUV_SET | DVDD undervoltage shutdown set | 1.4 | 1.59 | V | |||
| POWER-ON RESET (POR) | |||||||
| VPOR_SET | DVDD power on reset set | Increasing DVDD | 0.9 | 1.51 | V | ||
| VPOR_HYS | DVDD power on reset recovery hysteresis | 0.2 | V | ||||
| VPOR_OFF | DVDD power off threshold | Decreasing DVDD | 0.5 | 1.3 | V | ||
| OVERTEMPERATURE (OT) PROTECTION and Temperature Sensing | |||||||
| OTSD(i) | Per channel over-temperature shutdown | 175 | °C | ||||
| OTW | Global junction over-temperature warning | 135 | °C | ||||
| OTSD | Global junction over-temperature shutdown | 155 | °C | ||||
| OTHYS_Global | Over-temperature recovery hysteresis | 15 | °C | ||||
| OTHYS_Local | Over-temperature recovery hysteresis | 15 | °C | ||||
| LOAD OVERCURRENT PROTECTION | |||||||
| ILIM | Overcurrent cycle-by-cycle limit | OC Level 1 | 2.5 | 3.5 | A | ||
| OC Level 2 | 3.3 | 4.3 | |||||
| OC Level 3 | 4.6 | 5.6 | |||||
| OC Level 4 | 6.3 | 6.7 | |||||
| ISD | Overcurrent shutdown | OC Level 1, Any short to supply, ground, or other channels | 5 | A | |||
| OC Level 2, Any short to supply, ground, or other channels | 6 | ||||||
| OC Level 3, Any short to supply, ground, or other channels | 8 | ||||||
| OC Level 4, Any short to supply, ground, or other channels | 9 | ||||||
| CLICK AND POP | |||||||
| VCP_Multi | Output click and pop voltage | ITU-R 2k filter, Hi-Z to PLAY, PLAY to Hi-Z, Multistep turn on, PVDD = 14.4V | 5 | mV | |||
| DC OFFSET | |||||||
| VOFFSET | Output offset voltage | TC = 50℃ | 2 | 5 | mV | ||
| DC DETECT | |||||||
| DCFAULT | Output DC fault protection | 1.4 | 2 | 2.5 | V | ||
| LOAD DIAGNOSTICS | |||||||
| S2P | Maximum resistance to detect a short from OUT pin(s) to PVDD |
2000 | Ω | ||||
| S2G | Maximum resistance to detect a short from OUT pin(s) to ground |
200 | Ω | ||||
| SL | Shorted load detection tolerance | Other channels in Hi-Z | ±0.5 | Ω | |||
| OL | Open Load (OL) Detection Threshold |
Other channels in Hi-Z | 40 | Ω | |||
| ACIMP | AC impedance accuracy | ƒ = 18.75kHz, RL = 4Ω, Impedance at output pins | ±0.75 | Ω | |||
| fAC | AC diagnostic test frequency | Default | 18.75 | kHz | |||
| I2C ADDRESS PIN | |||||||
| tI2C_ADDR | Time delay needed for I2C address set-up | 300 | μs | ||||
| I2C CONTROL PORT | |||||||
| tBUS | Bus free time between start and stop conditions | 1.3 | μs | ||||
| th1 | Hold Time, SCL to SDA | 0 | ns | ||||
| th2 | Hold Time, start condition to SCL | 0.6 | μs | ||||
| tSTART | I2C Startup Time After DVDD Power On Reset | 12 | ms | ||||
| tRISE | Rise Time, SCL and SDA | 300 | ns | ||||
| tFALL | Fall Time, SCL and SDA | 300 | ns | ||||
| tSU1 | Setup, SDA to SCL | 100 | ns | ||||
| tSU2 | Setup, SCL to Start Condition | 0.6 | μs | ||||
| tSU3 | Setup, SCL to Stop Condition | 0.6 | μs | ||||
| tW(H) | Required Pulse Duration SCL "High" | 0.6 | μs | ||||
| tW(L) | Required Pulse Duration SCL "Low" | 1.3 | μs | ||||
| SERIAL AUDIO PORT | |||||||
| DSCLK | Allowable input clock duty cycle | 45% | 50% | 55% | |||
| fS | Supported input sample rates | 44.1 | 192 | kHz | |||
| fSCLK | Supported SCLK frequencies | 32 | 512 | xFS | |||
| fSCLK_Max | Maximum frequency | 24.576 | MHz | ||||
| tSCY | SCLK pulse cycle time | 40 | ns | ||||
| tSCL | SCLK pulse-with LOW | 16 | ns | ||||
| tSCH | SCLK pulse-with HIGH | 16 | ns | ||||
| tSF | SCLK rising edge to FSYNC edge | 8 | ns | ||||
| tFS | FSYNC edge to SCLK rising edge | 8 | ns | ||||
| tDS | DATA set-up time | 8 | ns | ||||
| ci | Input capacitance, pins SCLK, FSYNC, SDIN_1, SDOUT_1, GPIO_x | 10 | pF | ||||
| tDH | DATA hold time | 8 | ns | ||||
| TAudioLA | Audio path latency from input to output measured in FSYNC sample count |
FSYNC = 44.1kHz or 48kHz | 22 | samples | |||
| FSYNC = 96kHz | 23 | ||||||
| FSYNC = 192kHz | 24 | ||||||
| TLLPLA | Low latency path latency from input to output measured in FSYNC sample count |
FSYNC = 44.1kHz or 48kHz | 6 | samples | |||
| FSYNC = 96kHz | 7 | ||||||