SLOSE88A December 2024 – March 2025 TAS6754-Q1
PRODUCTION DATA
The DC load diagnostics are used to verify if the load is connected properly.
To support system level start up requirements of a fast time to audio:
DC Diagnostics complete successfully and allow a channel to enter MUTE or PLAY mode if the following tests pass on the output pins: