SLOSE88A December 2024 – March 2025 TAS6754-Q1
PRODUCTION DATA
TAS6754-Q1 allows the user to set the analog gain for each channel pair and in increments of 0.5dB.
A gain setting of 0dB corresponds with a peak output voltage of 28V/FS at full scale digital input. TI recommends to select the lowest possible gain for the expected PVDD operation to optimize output noise and dynamic range performance.
Only change the Analog Gain setting while affected channels are in DEEP SLEEP or SLEEP state.
As the device enters PLAY State, the device gradually ramps the analog gain to the desired value in steps of 0.5dB.