SLOSE88A December 2024 – March 2025 TAS6754-Q1
PRODUCTION DATA
This circuit detects the DC offset continuously of the amplifier during normal operation. If the DC offset exceeds the DCFAULT threshold, that channel triggers a DC Fault Event and is placed in the FAULT state and the output stage is set to high impedance.
Based on the configuration, a fault signal is generated, which by default generates an active low signal at the FAULT Pin.
TI recommends to leave DC Detect enabled at all times to prevent speaker damage from excessive DC bias output.