SLOSE88A December 2024 – March 2025 TAS6754-Q1
PRODUCTION DATA
| PIN | I/O(1) | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| AVDD_BYP | 54 | PWR | Voltage regulator bypass. Connect 1µF capacitor from AVDD_BYP to AVDD_RET |
| AVDD_RET | 53 | PWR | AVDD bypass capacitor return |
| BST_1P | 40 | PWR | Bootstrap capacitor connection pins for high-side gate driver |
| BST_2P | 45 | PWR | Bootstrap capacitor connection pins for high-side gate driver |
| BST_3P | 17 | PWR | Bootstrap capacitor connection pins for high-side gate driver |
| BST_4P | 12 | PWR | Bootstrap capacitor connection pins for high-side gate driver |
| CP | 7 | PWR | Top of main storage capacitor for charge pump. Connect 330nF capacitor from pin to PVDD |
| CPC_BOT | 5 | PWR | Bottom of flying capacitor for charge pump. Connect 100nF capacitor from pin to CPC_TOP pin |
| CPC_TOP | 6 | PWR | Top of flying capacitor for charge pump. Connect 100nF capacitor from pin to CPC_BOT pin |
| DVDD | 32 | PWR | DVDD supply input |
| FAULT | 3 | DO | Reports a fault (active low, open drain), 100kΩ internal pull-up resistor |
| FSYNC | 26 | DI | Audio frame clock input |
| GND | 28 | GND | Ground |
| GPIO_1 | 23 | DI/O | General purpose IO, function set by register programming |
| GPIO_2 | 22 | DI/O | General purpose IO, function set by register programming |
| GVDD_BYP | 52 | PWR | Gate drive voltage regulator derived from VBAT input pin. Connect 2.2µF capacitor to GVDD_RET |
| GVDD_RET | 4 | PWR | GVDD bypass capacitor return |
| I2C_ADDR | 35 | DI | I2C address pin |
| NC | 51 | NC | No internal connection. Leave unconnected or connect to ground. |
| OUT_1M | 37 | PWR | Negative output for the channel |
| OUT_1P | 41 | PWR | Positive output for the channel |
| OUT_2M | 48 | PWR | Negative output for the channel |
| OUT_2P | 44 | PWR | Positive output for the channel |
| OUT_3M | 20 | PWR | Negative output for the channel |
| OUT_3P | 16 | PWR | Positive output for the channel |
| OUT_4M | 10 | PWR | Negative output for the channel |
| OUT_4P | 13 | PWR | Positive output for the channel |
| PD | 2 | DI | Shuts down the device for minimal power draw (active low), 110kΩ internal pull-down resistor |
| PGND | 11,18,19,38,39,46,47 | GND | Ground |
| PLL_BYP | 30 | PWR | PLL supply bypass, derived from DVDD input |
| PVDD | 9,14,15,21,36,42,43,49 | PWR | PVDD voltage input (can be connected to battery) |
| PVDD_SNS | 8 | PWR | PVDD input for sensitive internal circuits. Keep at the same voltage level as PVDD |
| SCL | 33 | DI | I2C clock input |
| SCLK | 27 | DI | Audio input serial clock |
| SDA | 34 | DI/O | I2C data input and output |
| SDIN_1 | 25 | DI | TDM data input and audio I2S data input for channels 1 and 2 |
| SDOUT_1 | 24 | DO | I2S / TDM data output |
| STBY | 1 | DI | Enables low power DEEP SLEEP state (active low), 110kΩ internal pull-down resistor |
| VBAT | 50 | PWR | Battery voltage input |
| VR_DIG_BYP | 31 | PWR | DSP core regulator output. Connect 1uF to GND. |
| VR_DIG_RET | 29 | PWR | VR_DIG bypass capacitor return |
| VREG_BYP | 55 | PWR | 5V Internal voltage regulator |
| VREG_RET | 56 | PWR | VREG bypass capacitor return |
| Thermal Pad | - | GND | Provides electrical and thermal connection for the device. Heatsink must be connected to GND. |