SLOSE88A December 2024 – March 2025 TAS6754-Q1
PRODUCTION DATA
The TAS6754-Q1 is a four-channel digital input Class-D audio amplifier, specifically tailored for use in the automotive industry. The device is designed for vehicle battery operation up to 19V with up to 40V load dump support. The ultra-efficient Class-D technology with advanced 1L modulation allows for lower switching losses, and a smaller PCB area. The device realizes a high-fidelity audio sound system design with smaller size, lower weight and advanced functionality.
The core design blocks are: