SLOSE88A December 2024 – March 2025 TAS6754-Q1
PRODUCTION DATA
TAS6754-Q1 offers two configurable GPIO pins. The pins can be configured as input or outputs. The pins must be configured through I2C before becoming operational after Device Initialization and Power-On-Reset (POR).