SLOSE88A December 2024 – March 2025 TAS6754-Q1
PRODUCTION DATA
The device remains in shutdown when the PD pin is pulled low. All internal regulators are disabled for minimal power consumption.
Releasing the PD pin starts the device and resets all registers to the default value. SHUTDOWN is maintained on a device level with no deviation for individual channels.