SLOSE88A December 2024 – March 2025 TAS6754-Q1
PRODUCTION DATA
The temperature threshold for global Overtemperature Warning (OTW) is fixed to the level shown in the Electrical Characteristics. Each output channel has an independent temperature sensor.
During operation, if the device heats up and crosses the threshold, a global Overtemperature Warning Event is generated. Similarly, if the temperature at a channel raises above the threshold an Overtemperature Warning Event for that channel is generated. While the device continues to operate, the OTW information enables higher level software to make decisions to optimize thermal system performance.
As described in the Overtemperature Warning Event, the report can either be polled via I2C register or a hardware signal can be generated by assigning a GPIO Pin for Warning Signals and enabling the OTW report routing.