SLUSFN0A April 2025 – December 2025 BQ25630
PRODUCTION DATA
In battery-only mode, BQ25630 disables the BATFET if VBAT falls below VBAT_UVLO, separating the system from the battery. I2C is disabled as well. Upon exit from the undervoltage lockout condition when either VBAT rises above VBAT_UVLOZ or VVBUS rises above VVBUS_UVLOZ, I2C is re-enabled and the registers are reset to the POR values.