SLUSFN0A April 2025 – December 2025 BQ25630
PRODUCTION DATA
When VSYS rises above VSYS_OVP in forward converter operation, the converter stops switching immediately to limit voltage overshoot and applies ISYS_LOAD to pull down the system voltage. VSYS_FAULT_FLAG is set to 1 and the VSYS_FAULT_STAT transitions to 1. Once VSYS drops below VSYS_OVP, the converter resumes switching, the 30mA discharge current is removed and VSYS_FAULT_STAT transitions to 0.