SLUSFN0A April 2025 – December 2025 BQ25630
PRODUCTION DATA
The device provides innovative Input Current Optimizer (ICO) to identify maximum power point without overloading the input source. The algorithm automatically identifies maximum input current limit of power source without entering VINDPM to avoid input source overload.
This feature is enabled by default (EN_ICO=1b) and can be disabled by setting EN_ICO bit to 0b. The algorithm runs automatically when EN_ICO bit is set, and the conditions below are met. The algorithm can also be forced to execute by setting FORCE_ICO bit regardless of input source type detected (EN_ICO = 1b is required for FORCE_ICO to work). Setting FORCE_ICO=1b or FORCE_DPDM_DET=1b or FORCE_CC_DET=1b re-runs the algorithm and override the previous detection. To be compliant with the USB-C specification, ICO does not run automatically when a known USB-C adapter is detected.
The actual input current limit used by the Dynamic Power Management is reported in ICO_IINDPM register while Input Current Optimizer is enabled (EN_ICO = 1) or set by IINDPM register when the algorithm is disabled (EN_ICO = 0). .