SLUSFN0A April 2025 – December 2025 BQ25630
PRODUCTION DATA
The device has an integrated, bi-directionally blocking BATFET that can be turned off to remove leakage current from the battery to the system. The BATFET is controlled by the BATFET_CTRL register bits, and supports shutdown mode, standby mode and ship mode. Additionally, the system power reset function is controlled by the SYS_RESET register bit.
| MODE | BATFET | I2C | ENTRY, NO ADAPTER | ENTRY, WITH ADAPTER, BATFET_CTRL_WVBUS=0 | ENTRY, WITH ADAPTER, BATFET_CTRL_WVBUS=1 | EXIT |
|---|---|---|---|---|---|---|
| Normal | On | Active | N/A | N/A | ||
| Shutdown mode | Off | Off | Writing BATFET_CTRL = 01b turns off BATFET after BATFET_DLY and enters shutdown. | Writing BATFET_CTRL = 01b with adapter present is ignored, regardless of BATFET_CTRL_WVBUS setting, and BATFET_CTRL is reset to 00b. | Adapter plug-in | |
| Ship mode | Off | Off | Writing BATFET_CTRL = 10b turns off BATFET after BATFET_DLY and enters ship mode. | Writing BATFET_CTRL = 10b has no effect while adapter is present. When both BATFET_DLY has expired and the adapter is removed, the device turns off BATFET and enters ship mode. Writing BATFET_CTRL = 00b before adapter is removed aborts ship mode. | Writing BATFET_CTRL = 10b turns off BATFET after BATFET_DLY. When both BATFET_DLY has expired and adapter is removed, the device enters ship mode. Writing BATFET_CTRL = 00b before adapter is removed turns BATFET on and aborts ship mode. | QON, adapter plug-in |
| Standby mode | Off | Active | Writing BATFET_CTRL = 11b turns off BATFET after BATFET_DLY and enters standby mode. | Writing BATFET_CTRL = 11b has no effect while adapter is present. When both BATFET_DLY has expired and the adapter is removed, the device turns off BATFET and enters standby mode. Writing BATFET_CTRL = 00b before adapter is removed aborts standby mode. | Writing BATFET_CTRL = 11b turns off BATFET after BATFET_DLY. When both BATFET_DLY has expired and adapter is removed, the device enters ultra-low power mode. Writing BATFET_CTRL = 00b before adapter is removed turns BATFET on and aborts standby mode. | QON, I2C, adapter plug-in |
| System reset | On to Off to On | Active | Writing SYS_RESET = 1b initiates system reset after BATFET_DLY. If DIS_QON_RST = 0b, holding QON low for tQON_RST initiates immediate reset (BATFET_DLY is not applied.) | Writing SYS_RESET = 1b is ignored and SYS_RESET resets to 0b. Holding QON low for tQON_RST is ignored. | Writing SYS_RESET = 1b initiates system reset after BATFET_DLY. If DIS_QON_RST = 0b, holding QON low for tQON_RST initiates immediate reset. Converter is placed in HIZ during system reset and exits HIZ when system reset completes. | N/A |