SLUSG21A May 2025 – September 2025 UCC25661
PRODUCTION DATA
| Orderable Part Number | UCC25661 |
|---|---|
| IPPC | ● |
| Integrated high voltage startup | ● |
| Integrated X-capacitor discharge | |
| Extended gain range (EGR) | |
| Output - voltage (OVP) latch | ● |
Output - current (OCP) latch | ● |
| Soft on/off burst mode | |
| OCP/OLP decoupling | ● |
| PFC on/off during LF Burst | |
| ZCS fault | ● |
BLK OVP enable | ● |
LF burst frequency | 1.6kHz - 3.2kHz |