SLUSG21A May 2025 – September 2025 UCC25661
PRODUCTION DATA
Multiple resistors are connected in series with HV pin to limit the power dissipation of each resistor. The typical series resistor with HV pin is 5kΩ, optimization of series resistor value for each application will be necessary. For example, choose a higher value of series resistor when using a higher bus voltage.